Microchip® Advanced Software Framework

avr32_usbc_udesc_ep_ctrl_stat_t Struct Reference

#include <usbc_device.h>

Data Fields

uint32_t pep_num:4
 
uint32_t pipe_error_number_max:4
 
uint32_t pipe_error_status:8
 
uint32_t res:8
 
uint32_t res2:1
 
uint32_t uhaddr:7
 

uint32_t avr32_usbc_udesc_ep_ctrl_stat_t::pep_num
uint32_t avr32_usbc_udesc_ep_ctrl_stat_t::pipe_error_number_max
uint32_t avr32_usbc_udesc_ep_ctrl_stat_t::pipe_error_status
uint32_t avr32_usbc_udesc_ep_ctrl_stat_t::res
uint32_t avr32_usbc_udesc_ep_ctrl_stat_t::res2
uint32_t avr32_usbc_udesc_ep_ctrl_stat_t::uhaddr