Memory bootloader structure.
In the FLIP protocol, this structure is used to store medium and minor bootloader versions:
#include <isp.h>
Data Fields | |
uint8_t | id1 |
uint8_t | id2 |
uint8_t | version |
uint8_t isp_mem_bootloader_t::id1 |
uint8_t isp_mem_bootloader_t::id2 |
uint8_t isp_mem_bootloader_t::version |