Microchip® Advanced Software Framework

dacifb_channel_opt_t Struct Reference

Parameters for the configuration of the channel.

#include <dacifb.h>

Data Fields

bool auto_refresh_mode
 Auto Refresh Mode. More...
 
bool data_round_enable
 Data Round. More...
 
uint8_t data_shift
 Data Shift Value. More...
 
bool left_adjustment
 Left or Right Adjustment. More...
 
uint8_t trigger_mode
 Trigger Mode: Manual/Timer/Event. More...
 

bool dacifb_channel_opt_t::auto_refresh_mode

Auto Refresh Mode.

Referenced by dacifb_configure_channel().

bool dacifb_channel_opt_t::data_round_enable

Data Round.

Referenced by dacifb_configure_channel().

uint8_t dacifb_channel_opt_t::data_shift

Data Shift Value.

Referenced by dacifb_configure_channel().

bool dacifb_channel_opt_t::left_adjustment

Left or Right Adjustment.

Referenced by dacifb_configure_channel().

uint8_t dacifb_channel_opt_t::trigger_mode

Trigger Mode: Manual/Timer/Event.

Referenced by dacifb_configure_channel().