Microchip® Advanced Software Framework

mpu_entry_t Struct Reference

Structure for MPU entry

#include <mpu.h>

Data Fields

unsigned int addr
 
eRegionSize size
 
bool valid
 

unsigned int mpu_entry_t::addr
eRegionSize mpu_entry_t::size

Base address of the protection region. Must be aligned to the size of the region.

Referenced by configure_memory_area(), mpu_memory_protect_config(), and set_mpu_entry().

bool mpu_entry_t::valid

Size of the protection region

Referenced by configure_memory_area(), mpu_memory_protect_config(), and set_mpu_entry().