Parameters when initializing a QDEC in Counter mode.
#include <qdec.h>
Data Fields | |
unsigned int | clks:3 |
QDEC Clock Selection. More... | |
unsigned int | evtrge:1 |
Event Trigger Enable. More... | |
unsigned int | filten:1 |
Digital Filter Enable. More... | |
unsigned | int:5 |
unsigned int | pcce:1 |
Position Counter Compare Enable. More... | |
unsigned int | qdec:1 |
Quadrature decoder module enable. More... | |
unsigned int | rcce:1 |
Revolution Counter Compare Enable. More... | |
unsigned int | tsdir:1 |
Timer Set Direction. More... | |
unsigned int | upd:1 |
Up/Down Mode Timer. More... | |
unsigned int qdec_timer_opt_t::clks |
QDEC Clock Selection.
unsigned int qdec_timer_opt_t::evtrge |
Event Trigger Enable.
Referenced by qdec_init_timer_mode().
unsigned int qdec_timer_opt_t::filten |
Digital Filter Enable.
Referenced by qdec_init_timer_mode().
unsigned qdec_timer_opt_t::int |
unsigned int qdec_timer_opt_t::pcce |
Position Counter Compare Enable.
Referenced by qdec_init_timer_mode().
unsigned int qdec_timer_opt_t::qdec |
Quadrature decoder module enable.
unsigned int qdec_timer_opt_t::rcce |
Revolution Counter Compare Enable.
Referenced by qdec_init_timer_mode().
unsigned int qdec_timer_opt_t::tsdir |
Timer Set Direction.
Referenced by qdec_init_timer_mode().
unsigned int qdec_timer_opt_t::upd |
Up/Down Mode Timer.
Referenced by main(), and qdec_init_timer_mode().