In this section you can find all the projects related to the TC - Timer/Counter.
TC Example 1 for UC3C_EK | |
Using the TC module, set-up a Timer/Counter to output a 10.16% duty cycle square wave on TIOA0. Switch the device into the FROZEN sleep mode (thus still maintaining the TC activity). | |
TC Example 2 for UC3C_EK | |
This example involves 2 timer/counter channels, one configured in capture mode(input) and the other configured in Waveform mode(output) to generate a PWM on the output. | |
TC Example 3 for UC3C_EK | |
Set-up a timer/counter and generate a "tick" interrupt each millisecond to toggle a pin. Display the number of elapsed ms (updated every second) on a USART. |