In this section you can find all the projects related to the USB/CDC Standard I/O (stdio).
USB Device CDC Example for uc3c_ek | |
Provide an application example of USB Communication Device Class (CDC) implementation: a bridge between USART and USB CDC interface. | |
USB Device HID Generic for uc3c_ek | |
Provide an application example of USB Device HID Generic implementation. Relies on the native HID driver and uses buttons and LEDs available on the board. | |
USB Device HID Mouse for uc3c_ek | |
Provide an application example of USB Device HID Mouse implementation. Relies on the native HID driver and uses buttons available on the board as a mouse interfaces. | |
USB Device Mass Storage for UC3C-EK with FreeRTOS | |
Provide an application example of USB Device Mass Storage implementation with FreeRTOS. Relies on the native operating system USB MSC driver*, displays all available memories of the board as removable disks* (*except for Windows 98). | |
USB Device Mass Storage for uc3c_ek | |
Provide an application example of USB Device Mass Storage implementation. Relies on the native MSC driver on OS*, displays all available memories of the board as removable disk* (*except for Windows 98). | |
USB Device Vendor Class example for uc3c_ek | |
Provide an application example of USB Vendor Class implementation. The example implements a look back application between IN and OUT enpoints of interrupt, bulk and isochronous types. Note that this example relies on a specific driver on the Host Operating System. For more detail documentation and PC drivers and application, please refer to AVR4001 application note. | |
USB Dual Role (Device and Host) HID mouse for uc3c_ek | |
Provide an application example of USB host and device (dual role) HID mouse implementation. | |
USB Host CDC for UC3C-EK | |
Provide an application example of USB Host Communication Device Class (CDC) implementation: a bridge between USART and a USB device CDC. | |
USB Host HID mouse for uc3c_ek | |
Provide an application example of USB host HID mouse implementation. | |
USB Host MSC and HID mouse for uc3c_ek | |
Provide an application example of USB host Mass Storage Class and HID mouse Class implementation. | |
USB Host MSC for uc3c_ek | |
Provide an application example of USB host Mass Storage Class implementation. |
USB Device CDC unit tests for uc3c_ek | |
Provide an unit test of USB Device CDC implementation. | |
USB Device HID Mouse unit tests for uc3c_ek | |
Provide an unit test of USB Device HID keyboard implementation. | |
USB Device HID Mouse unit tests for uc3c_ek | |
Provide an unit test of USB Device HID Mouse implementation. | |
USB Device Mass Storage unit tests for uc3c_ek | |
Provide a unit test of USB Device Mass Storage implementation. Relies on the native MSC driver on OS*, displays all available memories of the board as removable disk* (*except for Windows 98). |