Microchip® Advanced Software Framework

•All Data Structures Namespaces Files Functions Variables Typedefs Enumerations Enumerator Friends Macros Groups Pages
Twiddle Factors Generator

This script generates a table of twiddle factors you can directly use with the complex FFT functions.

Usage

This script runs with Scilab (http://www.scilab.org/), Scilab is the free software for numerical computation.
The following variables can be modified in the script:

Information

All the files related to this module are located under /avr32/services/dsp/dsplib/utils/scripts/twiddle_factors_generator