Atmel Data Visualizer data field configuration packet.
#include <data_visualizer.h>
Data Fields | |
uint8_t | crc |
uint8_t | field_length |
uint8_t | field_num |
uint8_t | format |
uint8_t | header1 |
uint8_t | header2 |
uint16_t | length |
uint8_t | mark |
int32_t | max |
int32_t | min |
char | name [FIELD_NAME_LEN] |
uint8_t | stream_num |
uint8_t | type |
char | units [FIELD_UNIT_LEN] |
uint8_t adv_config_field_t::crc |
Referenced by visual_stream_init().
uint8_t adv_config_field_t::field_length |
Referenced by visual_stream_init().
uint8_t adv_config_field_t::field_num |
Referenced by visual_stream_init().
uint8_t adv_config_field_t::format |
Referenced by visual_stream_init().
uint8_t adv_config_field_t::header1 |
Referenced by visual_stream_init().
uint8_t adv_config_field_t::header2 |
Referenced by visual_stream_init().
uint16_t adv_config_field_t::length |
Referenced by visual_stream_init().
uint8_t adv_config_field_t::mark |
Referenced by visual_stream_init().
int32_t adv_config_field_t::max |
Referenced by visual_stream_init().
int32_t adv_config_field_t::min |
Referenced by visual_stream_init().
char adv_config_field_t::name[FIELD_NAME_LEN] |
Referenced by visual_stream_init().
uint8_t adv_config_field_t::stream_num |
Referenced by visual_stream_init().
uint8_t adv_config_field_t::type |
Referenced by visual_stream_init().
char adv_config_field_t::units[FIELD_UNIT_LEN] |
Referenced by visual_stream_init().