Microchip® Advanced Software Framework

classb_analog.h File Reference

Settings for ADC and DAC test.

Application note:
AVR1610: Guide to IEC60730 Class B compliance with XMEGA

Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.

#include <asf.h>

Macros

Internal settings
#define CLASSB_ADC_DEV   0x40
 Maximum allowed absolute deviation for test measurements. More...
 

Functions

void classb_analog_io_test (DAC_t *dacptr, ADC_t *adcptr)
 Functional test for the ADC, DAC and analog MUX. More...