Microchip® Advanced Software Framework

•All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
File List
Here is a list of all files with brief descriptions:
o*adc.cAVR XMEGA Analog to Digital Converter driver
o*adc.hAVR XMEGA Analog to Digital Converter driver
o*adc_aau.cAVR XMEGA A/AU specific ADC driver implementation
o*assembler.hAssembler abstraction layer and utilities
o*board.hStandard board header file
o*ccp.hConfiguration Change Protection write functions
o*classb_analog.cADC and DAC test
o*classb_analog.hSettings for ADC and DAC test
o*classb_cpu.hSettings and definitions for the CPU register test
o*classb_cpu_gcc.cCPU register test that is compatible with AVR GCC
o*classb_crc.hSettings and defines used in connection with CRC memory tests
o*classb_crc_hw.cDriver for 16- and 32-bit CRC using CRC hardware module
o*classb_crc_hw.hDefinitions and settings for the CRC hardware module driver
o*classb_crc_sw.cFunctions for computing 32- and 16-bit CRC for EEPROM and Flash
o*classb_crc_sw.hDefinitions and settings for the CRC implemented in software
o*classb_freq.cCPU frequency test
o*classb_freq.hSettings and definitions for the CPU frequency test
o*classb_interrupt_monitor.cInterrupt monitor
o*classb_interrupt_monitor.hSettings and definitions for the interrupt monitor
o*classb_rtc_common.cRTC callback function
o*classb_rtc_common.hSettings for the RTC driver
o*classb_sram.cSRAM test based on the March X algorithm
o*classb_sram.hSRAM test settings
o*classb_wdt_test.cWatchdog timer self-diagnostic routine
o*classb_wdt_test.hSettings for the watchdog timer test
o*clz_ctz.hCLZ/CTZ C implementation
o*compiler.hCommonly used includes, types and macros
o*conf_adc.hChip-specific ADC configuration
o*conf_board.hBoard configuration
o*conf_clock.hClock system configuration
o*conf_menu.hDefault configurations for menu system
o*conf_rtc32.hRTC32 configuration
o*conf_sleepmgr.hChip-specific sleep manager configuration
o*conf_spinctrl.hDefault configurations for gfx_mono_spinctrl
o*conf_st7565r.hST7565R display controller driver configuration file
o*conf_sysfont.hDefault configurations for sysfont
o*conf_usart_spi.hConfiguration file for the USART in SPI master mode
o*cycle_counter.hAVR functions for busy-wait delay loops
o*dac.cAVR XMEGA Digital to Analog Converter driver
o*dac.hAVR XMEGA Digital to Analog Converter driver
o*delay.hCommon Delay Service
o*error_handler.hMacros and definitions for handling errors and other configurable actions
o*genclk.hGeneric clock management
o*gfx_mono.hMonochrome graphic library API header file
o*gfx_mono_c12832_a1z.cHaven Display C12832 A1Z display glue code for display controller
o*gfx_mono_c12832_a1z.hHaven Display C12832 A1Z display glue code for display controller
o*gfx_mono_framebuffer.cLocal framebuffer
o*gfx_mono_framebuffer.hMonochrome graphic library framebuffer device
o*gfx_mono_generic.cGeneric monochrome LCD graphic primitives
o*gfx_mono_generic.hGeneric monochrome LCD graphic primitives
o*gfx_mono_menu.cSimple menu system Copyright (c) 2011-2018 Microchip Technology Inc
o*gfx_mono_menu.hSimple menu system
o*gfx_mono_spinctrl.cSpin control widget Copyright (c) 2011-2018 Microchip Technology Inc
o*gfx_mono_spinctrl.hSpin control widget
o*gfx_mono_text.cFont and text drawing routines
o*gfx_mono_text.hMonochrome graphic library API header file
o*gpio.hCommon GPIO API
o*init.cXMEGA-A3BU Xplained board init
o*interrupt.hGlobal interrupt management for 8- and 32-bit AVR
o*interrupt_avr8.hGlobal interrupt management for 8-bit AVR
o*ioport.hCommon IOPORT service main header file for AVR, UC3 and ARM architectures
o*xmega/ioport.hXMEGA architecture specific IOPORT service implementation header file
o*ioport_compat.cXMEGA legacy IOPORT software compatibility driver interface
o*ioport_compat.hXMEGA legacy IOPORT software compatibility driver interface header file
o*keyboard.cKeyboard driver
o*keyboard.hKeyboard driver
o*led.hXMEGA-A3BU board LEDs support package
o*main.cXMEGA A3BU Class B demonstration
o*mrepeat.hPreprocessor macro repeating utils
o*nvm.cNon Volatile Memory controller driver
o*nvm.hNon Volatile Memory controller driver
o*osc.hOscillator management
o*xmega/osc.hChip-specific oscillator management functions
o*oven.hClass B Oven settings
o*oven_bitmaps.cBitmap data
o*oven_bitmaps.hBitmap data
o*oven_classb.cClass B Error insertion
o*oven_classb.hClass B application error insertion
o*oven_controller.cClass B Oven controller
o*oven_controller.hClass B Oven controller
o*oven_plant.cClass B Oven Simulation plant
o*oven_plant.hClass B oven plant
o*oven_ui.cClass B Oven User Interface
o*oven_ui.hClass B Oven User Interface
o*parts.hAtmel part identification macros
o*pll.hPLL management
o*xmega/pll.hChip-specific PLL management functions
o*pmic.hProgrammable Multilevel Interrupt Controller driver
o*preprocessor.hPreprocessor utils
o*progmem.hProgram memory access
o*rtc32.cAVR XMEGA 32-bit Real Time Counter driver
o*rtc32.hAVR XMEGA 32-bit Real Time Counter driver definitions
o*sleep.hSleep controller driver
o*sleepmgr.cSleep manager
o*sleepmgr.hSleep manager
o*xmega/sleepmgr.hAVR XMEGA Sleep manager implementation
o*st7565r.cST7565R display controller driver
o*st7565r.hST7565R display controller driver
o*status_codes.hStatus code definitions
o*stringz.hPreprocessor stringizing utils
o*sysclk.cChip-specific system clock management functions
o*sysclk.hSystem clock management
o*xmega/sysclk.hChip-specific system clock management functions
o*sysfont.cGraphical font support
o*sysfont.hGraphical System Font system
o*tc.cAVR XMEGA TC Driver
o*tc.hAVR XMEGA Timer Counter (TC) driver
o*touch.cTouch button driver
o*touch.hTouch button driver
o*touch_api.hThis file contains the QTouch Libary API interface for AVR 8-bit, AVR 32-bit and Atmel ARM QMatrix and QTouch method Capacitive Touch acquisition
o*touch_qt_config.hThis file contains the QTouch Libary configuration options for AVR 8-bit QTouch method Capacitive Touch acquisition
o*tpaste.hPreprocessor token pasting utils
o*usart.cUSART driver for AVR XMEGA
o*usart.hUSART driver for AVR XMEGA
o*usart_spi.cAVR XMEGA USART in SPI mode driver functions
o*usart_spi.hUSART in SPI mode driver functions
o*xmega_usart_spi/usart_spi.hAVR XMEGA USART in SPI mode driver functions
o*wdt.cAVR XMEGA WatchDog Timer driver
o*wdt.hAVR XMEGA WatchDog Timer driver
o*xmega_a3bu_xplained.hXMEGA-A3BU-XPLAINED board header file
o*xmega_gpio.hCommon gpio data/structure for all AVR XMEGA implementations
\*xmega_reset_cause.hChip-specific reset cause functions