Microchip® Advanced Software Framework

conf_st7565r.h File Reference

ST7565R display controller driver configuration file.

Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define ST7565R_A0_PIN   NHD_C12832A1Z_REGISTER_SELECT
 
#define ST7565R_CLOCK_SPEED   8000000
 
#define ST7565R_CS_PIN   NHD_C12832A1Z_CSN
 
#define ST7565R_DISPLAY_CONTRAST_MAX   40
 
#define ST7565R_DISPLAY_CONTRAST_MIN   30
 
#define ST7565R_RESET_PIN   NHD_C12832A1Z_RESETN
 
#define ST7565R_USART_SPI   &USARTD0
 
#define ST7565R_USART_SPI_INTERFACE
 

#define ST7565R_CLOCK_SPEED   8000000

Referenced by st7565r_interface_init().

#define ST7565R_DISPLAY_CONTRAST_MAX   40

Referenced by st7565r_set_contrast().

#define ST7565R_DISPLAY_CONTRAST_MIN   30
#define ST7565R_RESET_PIN   NHD_C12832A1Z_RESETN

Referenced by st7565r_hard_reset().

#define ST7565R_USART_SPI   &USARTD0
#define ST7565R_USART_SPI_INTERFACE