Microchip® Advanced Software Framework

classb_cpu_gcc.c File Reference

CPU register test that is compatible with AVR GCC.

Application note:
AVR1610: Guide to IEC60730 Class B compliance with XMEGA

Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.

#include <asf.h>
#include "classb_cpu.h"

Functions

bool classb_register_test (void)
 CPU register self-diagnostic routine for AVR GCC. More...