USB configuration file for CDC application.
Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.
#define UDI_CDC_DEFAULT_DATABITS 8 |
Referenced by udi_cdc_comm_enable().
#define UDI_CDC_DEFAULT_PARITY CDC_PAR_NONE |
Referenced by udi_cdc_comm_enable().
#define UDI_CDC_DEFAULT_RATE 115200 |
Define it when the transfer CDC Device to Host is a low rate (<512000 bauds) to reduce CDC buffers size.
Default configuration of communication port
Referenced by udi_cdc_comm_enable().
#define UDI_CDC_DEFAULT_STOPBITS CDC_STOP_BITS_1 |
Referenced by udi_cdc_comm_enable().
#define UDI_CDC_DISABLE_EXT | ( | port | ) |
Referenced by udi_cdc_data_disable().
#define UDI_CDC_ENABLE_EXT | ( | port | ) | true |
USB Device Callbacks definitions (Optional)
Mandatory when USB_DEVICE_ATTR authorizes remote wakeup feature When a extra string descriptor must be supported other than manufacturer, product and serial string USB Interface Configuration Configuration of CDC interfaceInterface callback definition
Referenced by udi_cdc_comm_enable().
#define UDI_CDC_RX_NOTIFY | ( | port | ) |
Referenced by udi_cdc_rx_start().
#define UDI_CDC_SET_CODING_EXT | ( | port, | |
cfg | |||
) |
Referenced by udi_cdc_comm_enable(), and udi_cdc_line_coding_received().
#define UDI_CDC_SET_DTR_EXT | ( | port, | |
set | |||
) | cdc_set_dtr(set) |
Referenced by udi_cdc_comm_setup().
#define UDI_CDC_SET_RTS_EXT | ( | port, | |
set | |||
) |
Referenced by udi_cdc_comm_setup().
#define USB_DEVICE_ATTR (USB_CONFIG_ATTR_SELF_POWERED) |
#define USB_DEVICE_GET_SERIAL_NAME_LENGTH 12 |
#define USB_DEVICE_GET_SERIAL_NAME_POINTER cdc_serial_number |
Referenced by udc_get_string_serial_name().
#define USB_DEVICE_HS_SUPPORT |
Device speeds support Low speed not supported by CDC.
To authorize the High speed
#define USB_DEVICE_MAJOR_VERSION 1 |
#define USB_DEVICE_MANUFACTURE_NAME "ATMEL ASF" |
USB Device string definitions (Optional)
#define USB_DEVICE_MINOR_VERSION 0 |
#define USB_DEVICE_POWER 100 |
#define USB_DEVICE_PRODUCT_ID USB_PID_ATMEL_XPLAINED |
#define USB_DEVICE_PRODUCT_NAME "CDC Virtual Com" |
#define USB_DEVICE_SERIAL_NAME |
#define USB_DEVICE_VENDOR_ID USB_VID_ATMEL |
USB Device Configuration.
Device definition (mandatory)