Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Demo application for XMEGA A3BU-Xplained Documentation

This is the application that is shipped with the XMEGA-A3BU Xplained kits. It consists of a simple menu system and applications demonstrating the features on the kit.

The following application are available in the main menu:

  • "Temperature", Display the temperature measured by the connected NTC sensor.
  • "Lightsensor", Display measurements from the connected lightsensor
  • "Production Date", Display the time elapsed since the part left the factory.
  • "Date & time" Display the current date & time
  • "Set Timezone", Select your timezone +- UTC
  • "Toggle backlight", Toggle the LCD backlight

Main files: