Files | |
file | conf_adc.h |
Chip-specific ADC configuration. | |
file | conf_application.h |
Configuration file for the A3BU Xplained demo application. | |
file | conf_board.h |
Board configuration. | |
file | conf_clock.h |
Clock system configuration. | |
file | conf_menu.h |
Default configurations for menu system. | |
file | conf_rtc32.h |
RTC32 configuration. | |
file | conf_sleepmgr.h |
Chip-specific sleep manager configuration. | |
file | conf_spinctrl.h |
Default configurations for gfx_mono_spinctrl. | |
file | conf_st7565r.h |
ST7565R display controller driver configuration file. | |
file | conf_sysfont.h |
Default configurations for sysfont. | |
file | conf_usart_spi.h |
Configuration file for the USART in SPI master mode. | |