ST7565R display controller driver configuration file.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | ST7565R_A0_PIN NHD_C12832A1Z_REGISTER_SELECT |
#define | ST7565R_CLOCK_SPEED 1000000 |
#define | ST7565R_CS_PIN NHD_C12832A1Z_CSN |
#define | ST7565R_DISPLAY_CONTRAST_MAX 40 |
#define | ST7565R_DISPLAY_CONTRAST_MIN 30 |
#define | ST7565R_RESET_PIN NHD_C12832A1Z_RESETN |
#define | ST7565R_USART_SPI &USARTD0 |
#define | ST7565R_USART_SPI_INTERFACE |
#define ST7565R_A0_PIN NHD_C12832A1Z_REGISTER_SELECT |
Referenced by st7565r_init(), st7565r_write_command(), and st7565r_write_data().
#define ST7565R_CLOCK_SPEED 1000000 |
Referenced by st7565r_interface_init().
#define ST7565R_CS_PIN NHD_C12832A1Z_CSN |
Referenced by st7565r_interface_init(), st7565r_write_command(), and st7565r_write_data().
#define ST7565R_DISPLAY_CONTRAST_MAX 40 |
Referenced by st7565r_set_contrast().
#define ST7565R_DISPLAY_CONTRAST_MIN 30 |
Referenced by main(), st7565r_init(), and st7565r_set_contrast().
#define ST7565R_RESET_PIN NHD_C12832A1Z_RESETN |
Referenced by st7565r_hard_reset().
#define ST7565R_USART_SPI &USARTD0 |
Referenced by st7565r_interface_init(), st7565r_write_command(), and st7565r_write_data().
#define ST7565R_USART_SPI_INTERFACE |