XMEGA ADC Oversampling Demo application Main File.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include <compiler.h>
#include <sleepmgr.h>
#include <sysclk.h>
#include <conf_oversampling.h>
#include <adc_oversampling.h>
#include <oversampling.h>
#include <asf.h>
Functions | |
int | main (void) |
Main application routine. More... | |
int main | ( | void | ) |
Main application routine.
References adc_oversampled(), adc_oversampled_flag, board_init(), cpu_irq_enable, gfx_mono_draw_string(), gfx_mono_init, init_adc(), ioport_set_pin_high(), NHD_C12832A1Z_BACKLIGHT, pmic_init(), sleepmgr_init(), ST7565R_DISPLAY_CONTRAST_MIN, st7565r_set_contrast(), sysclk_init(), and sysfont.