Microchip® Advanced Software Framework

conf_test.h File Reference

Unit test configuration.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define CONF_BLOCK_SIZE   256
 Size of memory block to copy with DMA. More...
 
#define CONF_TEST_BAUDRATE   38400
 
#define CONF_TEST_CHARLENGTH   USART_CHSIZE_8BIT_gc
 
#define CONF_TEST_DMACH   0
 Use channel 0 for DMA transfer. More...
 
#define CONF_TEST_PARITY   USART_PMODE_DISABLED_gc
 
#define CONF_TEST_STOPBITS   false
 
#define CONF_TEST_USART   &USARTC0
 
#define TEST_DATA_SIZE   8
 

#define CONF_BLOCK_SIZE   256

Size of memory block to copy with DMA.

#define CONF_TEST_BAUDRATE   38400
Note
38.4 kbaud

Referenced by main().

#define CONF_TEST_CHARLENGTH   USART_CHSIZE_8BIT_gc
Note
8-bit character length

Referenced by main().

#define CONF_TEST_DMACH   0

Use channel 0 for DMA transfer.

Referenced by run_16bit_dma_test(), run_32bit_dma_test(), setup_dma_channel(), and wait_for_dma_transfer().

#define CONF_TEST_PARITY   USART_PMODE_DISABLED_gc
Note
No parity check

Referenced by main().

#define CONF_TEST_STOPBITS   false
Note
No extra stopbit, i.e., use 1

Referenced by main().

#define CONF_TEST_USART   &USARTC0
Note
USART0 on PORTD (RX on PD2, TX on PD3)

Referenced by main().

#define TEST_DATA_SIZE   8