Unit test configuration.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
Unit test configuration | |
#define | CONF_TEST_USART &USARTC0 |
USART to redirect STDIO to. More... | |
#define | CONF_TEST_BAUDRATE 38400 |
Baudrate of USART. More... | |
#define | CONF_TEST_CHARLENGTH USART_CHSIZE_8BIT_gc |
Character length (bits) of USART. More... | |
#define | CONF_TEST_PARITY USART_PMODE_DISABLED_gc |
Parity mode of USART. More... | |
#define | CONF_TEST_STOPBITS false |
Stop bit configuration of USART. More... | |
#define | DES_BLOCK_LENGTH 8 |
Length of a single DES block. More... | |
#define | DES_CHAIN_BLOCK_COUNT 3 |
Number of DES blocks used in chained encrypt. More... | |
#define | DES_KEY_COUNT 3 |
Number of keys used in 3DES encrypt/decrypt. More... | |
#define CONF_TEST_BAUDRATE 38400 |
#define CONF_TEST_CHARLENGTH USART_CHSIZE_8BIT_gc |
#define CONF_TEST_PARITY USART_PMODE_DISABLED_gc |
#define CONF_TEST_STOPBITS false |
#define CONF_TEST_USART &USARTC0 |
USART to redirect STDIO to.
Referenced by main().
#define DES_BLOCK_LENGTH 8 |
Length of a single DES block.
Referenced by run_3des_cbc_decryption_test(), run_3des_cbc_encryption_test(), run_3des_decryption(), run_3des_encryption(), run_3des_encryption_and_decryption_test(), run_des_cbc_decryption_test(), run_des_cbc_encryption_test(), run_des_decryption(), run_des_encryption(), and run_des_encryption_and_decryption_test().
#define DES_CHAIN_BLOCK_COUNT 3 |
Number of DES blocks used in chained encrypt.
Referenced by run_3des_cbc_decryption_test(), run_3des_cbc_encryption_test(), run_des_cbc_decryption_test(), and run_des_cbc_encryption_test().
#define DES_KEY_COUNT 3 |
Number of keys used in 3DES encrypt/decrypt.