![]() | |
![]() ![]() | Generic clocks are configurable clocks which run outside the system clock domain |
![]() ![]() | This group contains functions and definitions related to configuring and enabling/disabling on-chip oscillators |
![]() ![]() | This group contains functions and definitions related to configuring and enabling/disabling on-chip PLLs |
![]() ![]() | See Quick Start Guide for the System Clock Management service (XMEGA) |
![]() | See Quick start guide for CCP driver |
![]() | See reset_cause_quickstart |
![]() | Compiler abstraction layer and code utilities for 8-bit AVR |
![]() ![]() | This group provides a good handful of macros intended to smooth out the differences between various assemblers, similar to what compiler.h does for compilers, except that assemblers tend to be much less standardized than compilers |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() | This is a driver for global enabling and disabling of interrupts |
![]() ![]() | |
![]() | This collection of macros identify which series and families that the various Atmel parts belong to |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() | This is the common API for GPIO |
![]() | See Quick start guide for the common IOPORT service |
![]() | See Quick Start Guide for the XMEGA NVM Driver |
![]() ![]() | Support functions for the NVM driver |
![]() ![]() | Handling of signature rows |
![]() ![]() | Functions for handling internal EEPROM memory |
![]() ![]() | Functions for handling internal flash memory |
![]() ![]() | Functions for reading fuses and writing lock bits |
![]() | |
![]() | The generic board support module includes board-specific definitions and function prototypes, such as the board initialization function |