Microchip® Advanced Software Framework

conf_example.h File Reference

Example configuration.

Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.

#include <compiler.h>
#include <board.h>

Macros

#define LED_PIN_0   LED0_GPIO
 
#define LED_PIN_1   LED1_GPIO
 
#define LED_PIN_2   LED2_GPIO
 
#define LED_PIN_3   LED3_GPIO
 
#define LED_PIN_4   LED4_GPIO
 
#define LED_PIN_5   LED5_GPIO
 
#define LED_PIN_6   LED6_GPIO
 
#define LED_PIN_7   LED7_GPIO
 

#define LED_PIN_0   LED0_GPIO

Referenced by main().

#define LED_PIN_1   LED1_GPIO

Referenced by main().

#define LED_PIN_2   LED2_GPIO

Referenced by main().

#define LED_PIN_3   LED3_GPIO
#define LED_PIN_4   LED4_GPIO
#define LED_PIN_5   LED5_GPIO
#define LED_PIN_6   LED6_GPIO
#define LED_PIN_7   LED7_GPIO

Referenced by main().