PMIC example for AVR XMEGA.
Copyright (c) 2010-2018 Microchip Technology Inc. and its subsidiaries.
Functions | |
ISR (TCC0_CCA_vect) | |
ISR (TCC0_CCB_vect) | |
ISR (TCC0_OVF_vect) | |
int | main (void) |
ISR | ( | TCC0_CCA_vect | ) |
References BUTTON_PIN_0, ioport_get_pin_level(), LED0_GPIO, and LED_Toggle.
ISR | ( | TCC0_CCB_vect | ) |
References BUTTON_PIN_1, ioport_get_pin_level(), LED1_GPIO, and LED_Toggle.
ISR | ( | TCC0_OVF_vect | ) |
References BUTTON_PIN_2, ioport_get_pin_level(), LED2_GPIO, and LED_Toggle.
int main | ( | void | ) |