Microchip® Advanced Software Framework

conf_test.h File Reference

Unit test configuration.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define CONF_TEST_BAUDRATE   38400
 
#define CONF_TEST_CHARLENGTH   USART_CHSIZE_8BIT_gc
 
#define CONF_TEST_PARITY   USART_PMODE_DISABLED_gc
 
#define CONF_TEST_STOPBITS   false
 
#define CONF_TEST_USART   &USARTC0
 

#define CONF_TEST_BAUDRATE   38400
Note
38400 baud

Referenced by main().

#define CONF_TEST_CHARLENGTH   USART_CHSIZE_8BIT_gc
Note
8-bit character length

Referenced by main().

#define CONF_TEST_PARITY   USART_PMODE_DISABLED_gc
Note
No parity check

Referenced by main().

#define CONF_TEST_STOPBITS   false
Note
No extra stop bit, i.e., use 1

Referenced by main().

#define CONF_TEST_USART   &USARTC0
Note
USART0 on PORTC (Pin 2 = RX, PIN 3 = TX)

Referenced by main().