Microchip® Advanced Software Framework

apps/PeertoPeer/config.h File Reference

Macros

#define APP_ADDR   1
 
#define APP_BAND   0x00
 
#define APP_CHANNEL   0x01
 
#define APP_ENDPOINT   1
 
#define APP_FLUSH_TIMER_INTERVAL   20
 
#define APP_MODULATION   0x24
 
#define APP_PANID   0x4567
 
#define APP_RX_BUF_SIZE   20
 
#define APP_SECURITY_KEY   "TestSecurityKey0"
 
#define NWK_ACK_WAIT_TIME   1000 /* ms */
 
#define NWK_BUFFERS_AMOUNT   3
 
#define NWK_DUPLICATE_REJECTION_TABLE_SIZE   10
 
#define NWK_DUPLICATE_REJECTION_TTL   3000 /* ms */
 
#define NWK_ENABLE_ROUTING
 
#define NWK_ENABLE_SECURITY
 
#define NWK_ROUTE_DEFAULT_SCORE   3
 
#define NWK_ROUTE_TABLE_SIZE   100
 
#define SYS_SECURITY_MODE   0
 

#define APP_ADDR   1
#define APP_BAND   0x00
#define APP_CHANNEL   0x01
#define APP_ENDPOINT   1
#define APP_FLUSH_TIMER_INTERVAL   20

Referenced by appInit().

#define APP_MODULATION   0x24
#define APP_PANID   0x4567
#define APP_RX_BUF_SIZE   20
#define APP_SECURITY_KEY   "TestSecurityKey0"
#define NWK_ACK_WAIT_TIME   1000 /* ms */
#define NWK_BUFFERS_AMOUNT   3
#define NWK_DUPLICATE_REJECTION_TABLE_SIZE   10
#define NWK_DUPLICATE_REJECTION_TTL   3000 /* ms */
#define NWK_ENABLE_ROUTING
#define NWK_ENABLE_SECURITY
#define NWK_ROUTE_DEFAULT_SCORE   3
#define NWK_ROUTE_TABLE_SIZE   100
#define SYS_SECURITY_MODE   0