Microchip® Advanced Software Framework

apps/Tester/config.h File Reference
#include "config_gen.h"

Macros

#define APP_EVENTS_BUFFER_SIZE   250
 
#define APP_FILTER_TABLE_SIZE   200
 
#define APP_NUMBER_OF_REQUEST_BUFFERS   5
 
#define APP_RX_BUF_SIZE   50
 

#define APP_EVENTS_BUFFER_SIZE   250
#define APP_FILTER_TABLE_SIZE   200

Referenced by appFilterAdd().

#define APP_NUMBER_OF_REQUEST_BUFFERS   5
#define APP_RX_BUF_SIZE   50