Application CDC Definitions.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Functions | |
static void | cdc_disable (void) |
Called by CDC interface. More... | |
static bool | cdc_enable (void) |
Called by CDC interface. More... | |
keycode_t | cdc_getkey (void) |
Read character from CDC interface and translate to keycode. More... | |
void | cdc_set_dtr (bool enable) |
Called by CDC interface to open/close port communication. More... | |
void | cdc_start (void) |
Start up the needed parts for USB CDC. More... | |
Variables | |
uint8_t | cdc_serial_number [] |
Serial number to be passed to USB stack. More... | |
|
inlinestatic |
Called by CDC interface.
Callback running when USB Host disable cdc interface
|
inlinestatic |
Called by CDC interface.
Callback running when USB Host enable CDC interface
true | if cdc startup is successfully done |
keycode_t cdc_getkey | ( | void | ) |
Read character from CDC interface and translate to keycode.
References cdc_opened, cdc_put_help(), key, KEYBOARD_DOWN, KEYBOARD_NO_KEY, KEYBOARD_UP, udi_cdc_getc(), and udi_cdc_is_rx_ready().
Referenced by keyboard_get_key_state().
void cdc_set_dtr | ( | bool | enable | ) |
Called by CDC interface to open/close port communication.
enable | Open if true, and close if false |
References cdc_opened.
void cdc_start | ( | void | ) |
Start up the needed parts for USB CDC.
References cdc_serial_number, nvm_read_user_signature_row(), temp, udc_start(), USER_SIGNATURE_USBID_POS, and USER_SIGNATURE_USBID_SIZE.
Referenced by main().
uint8_t cdc_serial_number[] |
Serial number to be passed to USB stack.
Referenced by cdc_start().