Clock system example 3.
Copyright (c) 2010-2018 Microchip Technology Inc. and its subsidiaries.
#include <compiler.h>
#include <ioport.h>
#include <sysclk.h>
#include <delay.h>
#include <conf_example3.h>
Functions | |
int | main (void) |
static void | tc_init (void) |
static void | wait_for_switches (void) |
int main | ( | void | ) |
References board_init(), osc_disable(), osc_enable(), OSC_ID_RC2MHZ, OSC_ID_RC32MHZ, osc_is_ready(), pll_config_init(), pll_disable(), pll_enable(), pll_is_locked(), PLL_SRC_RC2MHZ, sysclk_init, SYSCLK_PSADIV_128, SYSCLK_PSADIV_16, SYSCLK_PSADIV_4, SYSCLK_PSBCDIV_1_1, SYSCLK_PSBCDIV_2_2, SYSCLK_PSBCDIV_4_1, sysclk_set_prescalers(), sysclk_set_source(), SYSCLK_SRC_PLL, SYSCLK_SRC_RC2MHZ, SYSCLK_SRC_RC32MHZ, tc_init(), and wait_for_switches().
|
static |
References sysclk_enable_module(), SYSCLK_HIRES, and SYSCLK_TC0.
Referenced by main().
|
static |
References delay_ms, ioport_pin_is_high(), and ioport_pin_is_low().
Referenced by main().