Symbols that can be defined to configure the CRC computation.
These are used to avoid compiling code that will not be used.
Macros | |
#define | CLASSB_CRC_16_BIT |
Compile 16-bit CRC functions. More... | |
#define | CLASSB_CRC_32_BIT |
Compile 32-bit CRC functions. More... | |
#define | CLASSB_CRC_USE_HW |
Compile hardware implementation. More... | |
#define | CLASSB_CRC_USE_SW |
Compile software implementation. More... | |
#define CLASSB_CRC_16_BIT |
Compile 16-bit CRC functions.
#define CLASSB_CRC_32_BIT |
Compile 32-bit CRC functions.
#define CLASSB_CRC_USE_HW |
Compile hardware implementation.
#define CLASSB_CRC_USE_SW |
Compile software implementation.