All nwk layer configuration Macros are defined in this module.
Macros | |
#define | DEVICE_TYPE_LIST_SIZE 3 |
#define | NUMBER_OF_CH_AG_TIMERS 1 |
#define | NUMBER_OF_NWK_TIMERS |
#define | NUMBER_OF_PROFILE_TIMERS 1 |
#define | NWKC_VENDOR_IDENTIFIER (0x1014) |
#define | NWKC_VENDOR_STRING "ATMEL " /* 7 characters ! */ |
#define | PBP_TIMER 1 |
#define | PROFILE_ID_LIST_SIZE 7 |
#define DEVICE_TYPE_LIST_SIZE 3 |
#define NUMBER_OF_CH_AG_TIMERS 1 |
#define NUMBER_OF_NWK_TIMERS |
#define NUMBER_OF_PROFILE_TIMERS 1 |
#define NWKC_VENDOR_IDENTIFIER (0x1014) |
Referenced by print_vendor_data_submenu().
#define NWKC_VENDOR_STRING "ATMEL " /* 7 characters ! */ |
#define PBP_TIMER 1 |
#define PROFILE_ID_LIST_SIZE 7 |