Microchip® Advanced Software Framework

 All Data Structures Namespaces Files Functions Variables Typedefs Enumerations Enumerator Friends Macros Groups Pages
Interrupt data interface

Definition of data structures used by the monitor.

Data Structures

struct  classb_intmon_interrupt
 Data structure for the interrupts that are monitored. More...
 

Enumerations

enum  classb_int_states {
  ON,
  OFF,
  M_ENABLE,
  M_DISABLE
}
 Enumeration of interrupt states. More...
 

Enumeration of interrupt states.

Enumerator
ON 

Interrupt is being monitored (set by interrupt monitor).

OFF 

Interrupt is not being monitored (set by interrupt monitor).

M_ENABLE 

Interrupt should start being monitored (set by user application).

M_DISABLE 

Interrupt should stop being monitored (set by user application).