Microchip® Advanced Software Framework

 All Data Structures Namespaces Files Functions Variables Typedefs Enumerations Enumerator Friends Macros Groups Pages
USB device descriptors for a single interface

The following structures provide the USB device descriptors required for USB Device with a single interface PHDC.

It is ready to use and do not require more definition.

Data Structures

struct  udc_desc_t
 Structure for USB Device Configuration Descriptor. More...
 

Macros

#define UDI_PHDC_EP_BULK_IN   (2 | USB_EP_DIR_IN)
 
#define UDI_PHDC_EP_BULK_OUT   (1 | USB_EP_DIR_OUT)
 
#define UDI_PHDC_EP_INTERRUPT_IN   (3 | USB_EP_DIR_IN)
 
#define UDI_PHDC_EP_SIZE_BULK_IN   32
 
#define UDI_PHDC_EP_SIZE_BULK_OUT   32
 
#define UDI_PHDC_EP_SIZE_INT_IN   8
 
#define UDI_PHDC_IFACE_NUMBER   0
 
#define USB_DEVICE_EP_CTRL_SIZE   32 /* 8 is not supported by PHDC */
 
#define USB_DEVICE_NB_INTERFACE   1
 

Variables

COMPILER_WORD_ALIGNED
UDC_DESC_STORAGE udc_desc_t 
udc_desc
 
COMPILER_WORD_ALIGNED
UDC_DESC_STORAGE
usb_dev_desc_t 
udc_device_desc
 Pointer on the selected speed device configuration. More...
 

UDC structures which contains all USB Device definitions

UDC_DESC_STORAGE udi_api_tudi_apis [USB_DEVICE_NB_INTERFACE]
 
UDC_DESC_STORAGE udc_config_speed_t udc_config_fshs [1]
 
UDC_DESC_STORAGE udc_config_t udc_config
 Global variables of USB Device Descriptor and UDI links. More...
 

UDD Configuration

#define USB_DEVICE_MAX_EP   3
 

#define UDI_PHDC_EP_SIZE_BULK_IN   32
#define UDI_PHDC_EP_SIZE_BULK_OUT   32
#define UDI_PHDC_EP_SIZE_INT_IN   8
#define UDI_PHDC_IFACE_NUMBER   0
#define USB_DEVICE_EP_CTRL_SIZE   32 /* 8 is not supported by PHDC */
#define USB_DEVICE_MAX_EP   3
#define USB_DEVICE_NB_INTERFACE   1

Initial value:
= {
.confdev_lsfs = &udc_device_desc,
.conf_lsfs = udc_config_fshs,
}
UDC_DESC_STORAGE udc_config_speed_t udc_config_fshs[1]
Add UDI with USB Descriptors FS & HS.
Definition: udi_hid_kbd_desc.c:140
COMPILER_WORD_ALIGNED UDC_DESC_STORAGE usb_dev_desc_t udc_device_desc
USB Device Descriptor.
Definition: udi_dfu_atmel_desc.c:58

Global variables of USB Device Descriptor and UDI links.

Global variables of USB Device Descriptor and UDI links.

Initial value:
= { {
} }
Standard USB configuration descriptor structure.
Definition: usb_protocol.h:410
#define UDC_DESC_STORAGE
Defines the memory's location of USB descriptors.
Definition: udc_desc.h:70
COMPILER_WORD_ALIGNED UDC_DESC_STORAGE udc_desc_t udc_desc
USB Device Configuration Descriptor filled for FS and HS.
Definition: udi_hid_kbd_desc.c:116
UDC_DESC_STORAGE udi_api_t * udi_apis[USB_DEVICE_NB_INTERFACE]
Associate an UDI for each USB interface.
Definition: udi_dfu_atmel_desc.c:122
Initial value:
= {
.conf.bLength = sizeof(usb_conf_desc_t),
.conf.bDescriptorType = USB_DT_CONFIGURATION,
.conf.wTotalLength = LE16(sizeof(udc_desc_t)),
.conf.bNumInterfaces = USB_DEVICE_NB_INTERFACE,
.conf.bConfigurationValue = 1,
.conf.iConfiguration = 0,
.conf.bmAttributes = USB_CONFIG_ATTR_MUST_SET | USB_DEVICE_ATTR,
.udi_phdc = UDI_PHDC_DESC
}
Definition: usb_protocol.h:191
#define USB_CONFIG_ATTR_MUST_SET
Must always be set.
Definition: usb_protocol.h:422
Standard USB configuration descriptor structure.
Definition: usb_protocol.h:410
#define USB_DEVICE_ATTR
Definition: common/services/usb/class/dfu_flip/device/bootloader/xmega/conf/conf_usb.h:154
#define USB_DEVICE_POWER
Definition: common/services/usb/class/dfu_flip/device/bootloader/xmega/conf/conf_usb.h:150
#define LE16(x)
Definition: compiler.h:886
#define UDI_PHDC_DESC
Definition: udi_phdc.h:248
#define USB_CONFIG_MAX_POWER(ma)
Max power in mA.
Definition: usb_protocol.h:427
#define USB_DEVICE_NB_INTERFACE
Definition: udi_phdc_desc.c:53
Structure for USB Device Configuration Descriptor.
Definition: udi_dfu_atmel_desc.c:91
Initial value:
= {
.bLength = sizeof(usb_dev_desc_t),
.bDescriptorType = USB_DT_DEVICE,
.bcdUSB = LE16(USB_V2_0),
.bDeviceClass = 0,
.bDeviceSubClass = 0,
.bDeviceProtocol = 0,
.bMaxPacketSize0 = USB_DEVICE_EP_CTRL_SIZE,
.idVendor = LE16(USB_DEVICE_VENDOR_ID),
.idProduct = LE16(USB_DEVICE_PRODUCT_ID),
.bcdDevice = LE16((USB_DEVICE_MAJOR_VERSION << 8)
.iManufacturer = 0,
.iProduct = 0,
.iSerialNumber = 0,
.bNumConfigurations = 1
}
#define USB_V2_0
Value for field bcdUSB.
Definition: usb_protocol.h:56
Standard USB device descriptor structure.
Definition: usb_protocol.h:313
Definition: usb_protocol.h:190
#define LE16(x)
Definition: compiler.h:886
#define USB_DEVICE_PRODUCT_ID
Definition: common/services/usb/class/phdc/device/example/conf_usb.h:49
#define USB_DEVICE_MAJOR_VERSION
Definition: common/services/usb/class/dfu_flip/device/bootloader/xmega/conf/conf_usb.h:148
#define USB_DEVICE_VENDOR_ID
USB Device Configuration.
Definition: common/services/usb/class/dfu_flip/device/bootloader/xmega/conf/conf_usb.h:80
#define USB_DEVICE_EP_CTRL_SIZE
Control endpoint size.
Definition: udi_dfu_atmel_conf.h:51
#define USB_DEVICE_MINOR_VERSION
Definition: common/services/usb/class/dfu_flip/device/bootloader/xmega/conf/conf_usb.h:149

Pointer on the selected speed device configuration.

Pointer on interface descriptor used by SETUP request.

Pointer on the selected speed device configuration.

Pointer on the selected speed device configuration.

USB Device Descriptor

Initial value:
= {
}
UDC_DESC_STORAGE udi_api_t udi_api_phdc
Definition: udi_phdc.c:63