ILI9341 display controller component driver Example.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include <asf.h>
Macros | |
#define | BG_COLOR ILI9341_COLOR(0, 0, 0) |
Display background color when clearing the display. More... | |
#define | COLOR_TABLE_SIZE (sizeof(color_table) / sizeof(color_table[0])) |
Number of colors stored in the color_table array. More... | |
#define | TOTAL_PIXELS ((uint32_t)ILI9341_DEFAULT_WIDTH * ILI9341_DEFAULT_HEIGHT) |
Number of pixels for full screen. More... | |
Functions | |
int | main (void) |
Main application. More... | |
Variables | |
ili9341_color_t | bitmap [1600] |
Create an array to hold a 40 x 40 bitmap. More... | |
uint16_t | bitmap_ptr = 0 |
Pointer to the location in the array. More... | |
const ili9341_color_t | color_table [] |
Table of primary and secondary display pixel colors. More... | |
#define BG_COLOR ILI9341_COLOR(0, 0, 0) |
Display background color when clearing the display.
Referenced by main().
#define COLOR_TABLE_SIZE (sizeof(color_table) / sizeof(color_table[0])) |
Number of colors stored in the color_table array.
Referenced by main().
#define TOTAL_PIXELS ((uint32_t)ILI9341_DEFAULT_WIDTH * ILI9341_DEFAULT_HEIGHT) |
Number of pixels for full screen.
Referenced by main().
int main | ( | void | ) |
Main application.
References BG_COLOR, bitmap, bitmap_ptr, board_init(), color_table, COLOR_TABLE_SIZE, ili9341_backlight_on(), ili9341_copy_pixels_to_screen(), ILI9341_DEFAULT_HEIGHT, ILI9341_DEFAULT_WIDTH, ili9341_duplicate_pixel(), ili9341_init(), ili9341_set_bottom_right_limit(), ili9341_set_top_left_limit(), sysclk_init, and TOTAL_PIXELS.
ili9341_color_t bitmap[1600] |
Create an array to hold a 40 x 40 bitmap.
Referenced by main().
uint16_t bitmap_ptr = 0 |
Pointer to the location in the array.
Referenced by main().
const ili9341_color_t color_table[] |
Table of primary and secondary display pixel colors.