Microchip® Advanced Software Framework

kxtf9.h File Reference

Kionix KXTF9 3-axis accelerometer.

This file contains functions for initializing and reading data from a Kionix KXTF9 3-axis accelerometer.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

#include <asf.h>

Macros

#define KXTF9_DATA_RESOLUTION   (12) /* full-scale data resolution */
 
#define KXTF9_ID_VAL   (0x01) /* KXTF9 device ID */
 
#define KXTF9_TWI_ADDR   (0x0f)
 
#define KXTI9_ID_VAL   (0x04) /* KXTI9 device ID */
 
#define RESET_DELAY_MSEC   (5) /* ram reset polling interval */
 
#define START_DELAY_MSEC   (20) /* startup time (@200Hz sample) */
 
#define TAP_TDT_LATENCY_TIMER_DEFAULT   (0x28) /* 0.1 seconds */
 
#define TAP_TDT_TAP_TIMER_MAX_DEFAULT   (0x14) /* 0.05 seconds */
 
#define TAP_TDT_TAP_TIMER_MIN_DEFAULT   (0x02) /* 0.005 seconds */
 
#define TAP_TDT_TIMER_DEFAULT   (0x78) /* 0.3 seconds */
 
#define TAP_TDT_TOTAL_TIMER_DEFAULT   (0x24) /* 0.09 seconds */
 
#define TAP_TDT_WINDOW_TIMER_DEFAULT   (0xA0) /* 0.4 seconds */
 
#define TAP_THRESH_MAX_DEFAULT   (0xB6 << 1) /* 182 (shifted) */
 
#define TAP_THRESH_MIN_DEFAULT   (0x1A) /* 26 */
 
#define TAP_TIMER_HZ   (400) /* default tap timer frequency */
 
#define TILT_TIMER_INIT   (6) /* tilt timer value */
 
#define WUF_TIMER_INIT   (4) /* wake-up timer value */
 
#define KXTF9_XOUT_HPF_L   (0x00) /* accel high pass data - X lsb */
 KXTF9 Register Addresses. More...
 
#define KXTF9_XOUT_HPF_H   (0x01) /* accel high pass data - X msb */
 
#define KXTF9_YOUT_HPF_L   (0x02) /* accel high pass data - Y lsb */
 
#define KXTF9_YOUT_HPF_H   (0x03) /* accel high pass data - Y msb */
 
#define KXTF9_ZOUT_HPF_L   (0x04) /* accel high pass data - Z lsb */
 
#define KXTF9_ZOUT_HPF_H   (0x05) /* accel high pass data - Z msb */
 
#define KXTF9_XOUT_L   (0x06) /* accel normal data - X lsb */
 
#define KXTF9_XOUT_H   (0x07) /* accel normal data - X msb */
 
#define KXTF9_YOUT_L   (0x08) /* accel normal data - Y lsb */
 
#define KXTF9_YOUT_H   (0x09) /* accel normal data - Y msb */
 
#define KXTF9_ZOUT_L   (0x0A) /* accel normal data - Z lsb */
 
#define KXTF9_ZOUT_H   (0x0B) /* accel normal data - Z msb */
 
#define KXTF9_ST_RESP   (0x0C) /* self test response */
 
#define KXTF9_WHO_AM_I   (0x0F) /* device ID */
 
#define KXTF9_TILT_POS_CUR   (0x10) /* current tilt position */
 
#define KXTF9_TILT_POS_PRE   (0x11) /* previous tilt position */
 
#define KXTF9_INT_SRC_REG1   (0x15) /* interrupt source reg 1 */
 
#define KXTF9_INT_SRC_REG2   (0x16) /* interrupt source reg 2 */
 
#define KXTF9_STATUS_REG   (0x18) /* status register */
 
#define KXTF9_INT_REL   (0x1A) /* interrupt release - read to clear */
 
#define KXTF9_CTRL_REG1   (0x1B) /* control reg 1 */
 
#define KXTF9_CTRL_REG2   (0x1C) /* control reg 2 */
 
#define KXTF9_CTRL_REG3   (0x1D) /* control reg 3 */
 
#define KXTF9_INT_CTRL_REG1   (0x1E) /* interrupt control reg 1 */
 
#define KXTF9_INT_CTRL_REG2   (0x1F) /* interrupt control reg 2 */
 
#define KXTF9_INT_CTRL_REG3   (0x20) /* interrupt control reg 3 */
 
#define KXTF9_DATA_CTRL_REG   (0x21) /* data control reg (b/w, data rate) */
 
#define KXTF9_TILT_TIMER   (0x28) /* tilt timer initial value */
 
#define KXTF9_WUF_TIMER   (0x29) /* motion detect timer initial value */
 
#define KXTF9_TDT_TIMER   (0x2B) /* dbl tap detect - min intertap time */
 
#define KXTF9_TDT_H_THRESH   (0x2C) /* tap detect high threshold */
 
#define KXTF9_TDT_L_THRESH   (0x2D) /* tap detect low threshold */
 
#define KXTF9_TDT_TAP_TIMER   (0x2E) /* tap detect timer, single tap */
 
#define KXTF9_TDT_TOTAL_TIMER   (0x2F) /* dbl tap detect total time limit */
 
#define KXTF9_TDT_LATENCY_TIMER   (0x30) /* tap detect latency time limit */
 
#define KXTF9_TDT_WINDOW_TIMER   (0x31) /* tap detect time window for entire tap */
 
#define KXTF9_SELF_TEST   (0x3A) /* MEMS self test enable (write 0xCA) */
 
#define KXTF9_WUF_THRESH   (0x5A) /* general motion threshold */
 
#define KXTF9_TILT_ANGLE   (0x5C) /* tilt angle threshold */
 
#define KXTF9_HYST_SET   (0x5F) /* tilt hysteresis value */
 
#define TILT_POS_FU   (0x01) /* face up (pos. Z) */
 KXTF9 Register Bit Definitions. More...
 
#define TILT_POS_FD   (0x02) /* face down (neg. Z) */
 
#define TILT_POS_UP   (0x04) /* up (pos. Y) */
 
#define TILT_POS_DO   (0x08) /* down (neg. Y) */
 
#define TILT_POS_RI   (0x10) /* right (pos. X) */
 
#define TILT_POS_LE   (0x20) /* left (neg. X) */
 
#define INT_SRC_REG1_TFU   (0x01) /* face up (pos. Z) tap detected */
 
#define INT_SRC_REG1_TFD   (0x02) /* face down (neg. Z) tap detected */
 
#define INT_SRC_REG1_TUP   (0x04) /* up (pos. Y) tap detected */
 
#define INT_SRC_REG1_TDO   (0x08) /* down (neg. Y) tap detected */
 
#define INT_SRC_REG1_TRI   (0x10) /* right (pos. X) tap detected */
 
#define INT_SRC_REG1_TLE   (0x20) /* left (neg. X) tap detected */
 
#define INT_SRC_REG2_TPS   (0x01) /* tilt position change reported */
 
#define INT_SRC_REG2_WUFS   (0x02) /* motion wake up reported */
 
#define INT_SRC_REG2_TD   (0x0C) /* directional tap detected (2 bits) */
 
#define INT_SRC_REG2_TD_SINGLE   (0x04) /* single tap */
 
#define INT_SRC_REG2_TD_DOUBLE   (0x08) /* double tap */
 
#define INT_SRC_REG2_DRDY   (0x10) /* new data ready */
 
#define STATUS_INT   (0x10) /* interrupt has occurred */
 
#define CTRL_REG1_TPE   (0x01) /* enables tilt position function */
 
#define CTRL_REG1_WUFE   (0x02) /* enables wake up function */
 
#define CTRL_REG1_TDTE   (0x04) /* enables directional tap function */
 
#define CTRL_REG1_GSEL   (0x18) /* g range select mask (2 bits */
 
#define CTRL_REG1_GSEL_2G   (0x00) /* range = +/- 2g */
 
#define CTRL_REG1_GSEL_4G   (0x08) /* range = +/- 4g */
 
#define CTRL_REG1_GSEL_8G   (0x10) /* range = +/- 8g */
 
#define CTRL_REG1_DRDYE   (0x20) /* data ready data output on int pin */
 
#define CTRL_REG1_RES   (0x40) /* resolution: 0 = 8-bit, 1 = 12-bit */
 
#define CTRL_REG1_PC1   (0x80) /* mode: 0 = standby, 1 = full power */
 
#define CTRL_REG2_FUM   (0x01) /* face up state mask */
 
#define CTRL_REG2_FDM   (0x02) /* face down state mask */
 
#define CTRL_REG2_UPM   (0x04) /* up state mask */
 
#define CTRL_REG2_DOM   (0x08) /* down state mask */
 
#define CTRL_REG2_RIM   (0x10) /* right state mask */
 
#define CTRL_REG2_LEM   (0x20) /* left state mask */
 
#define CTRL_REG3_OWUF   (0x03) /* active mode output data rate mask */
 
#define CTRL_REG3_OWUF_25HZ   (0x00) /* ODR = 25 Hz */
 
#define CTRL_REG3_OWUF_50HZ   (0x01) /* ODR = 50 Hz */
 
#define CTRL_REG3_OWUF_100HZ   (0x02) /* ODR = 100 Hz */
 
#define CTRL_REG3_OWUF_200HZ   (0x03) /* ODR = 200 Hz */
 
#define CTRL_REG3_OTDT   (0x0C) /* directional tap output data rate mask */
 
#define CTRL_REG3_OTDT_50HZ   (0x00) /* ODR = 50 Hz */
 
#define CTRL_REG3_OTDT_100HZ   (0x04) /* ODR = 100 Hz */
 
#define CTRL_REG3_OTDT_200HZ   (0x08) /* ODR = 200 Hz */
 
#define CTRL_REG3_OTDT_400HZ   (0x0C) /* ODR = 400 Hz */
 
#define CTRL_REG3_DCST   (0x10) /* initiates self-test function */
 
#define CTRL_REG3_OTP   (0x60) /* tilt position output data rate mask */
 
#define CTRL_REG3_OTP_1_6HZ   (0x00) /* ODR = 1.6 Hz */
 
#define CTRL_REG3_OTP_6_3HZ   (0x20) /* ODR = 6.3 Hz */
 
#define CTRL_REG3_OTP_12_5HZ   (0x40) /* ODR = 12.5 Hz */
 
#define CTRL_REG3_OTP_50HZ   (0x60) /* ODR = 50 Hz */
 
#define CTRL_REG3_SRST   (0x80) /* software reset */
 
#define INT_CTRL_REG1_IEU   (0x04) /* alternate unlatched response (WUF) */
 
#define INT_CTRL_REG1_IEL   (0x08) /* int output latch disable */
 
#define INT_CTRL_REG1_IEA   (0x10) /* int output 0=active low, 1=active hi */
 
#define INT_CTRL_REG1_IEN   (0x20) /* enable pin output */
 
#define INT_CTRL_REG2_XBW   (0x80) /* X-axis motion interrupt enable */
 
#define INT_CTRL_REG2_YBW   (0x40) /* Y-axis motion interrupt enable */
 
#define INT_CTRL_REG2_ZBW   (0x20) /* Z-axis motion interrupt enable */
 
#define INT_CTRL_REG3_TFUM   (0x01) /* face up (pos. Z) tap int enable */
 
#define INT_CTRL_REG3_TFDM   (0x02) /* face down (neg. Z) tap int enable */
 
#define INT_CTRL_REG3_TUPM   (0x04) /* up (pos. Y) tap int enable */
 
#define INT_CTRL_REG3_TDOM   (0x08) /* down (neg. Y) tap int enable */
 
#define INT_CTRL_REG3_TRIM   (0x10) /* right (pos. X) tap int enable */
 
#define INT_CTRL_REG3_TLEM   (0x20) /* left (neg. X) tap int enable */
 
#define DATA_CTRL_ODR   (0x07) /* low-pass output data rate mask */
 
#define DATA_CTRL_ODR_12_5HZ   (0x00) /* ODR = 12.5 Hz */
 
#define DATA_CTRL_ODR_25HZ   (0x01) /* ODR = 25 Hz */
 
#define DATA_CTRL_ODR_50HZ   (0x02) /* ODR = 50 Hz */
 
#define DATA_CTRL_ODR_100HZ   (0x03) /* ODR = 100 Hz */
 
#define DATA_CTRL_ODR_200HZ   (0x04) /* ODR = 200 Hz */
 
#define DATA_CTRL_ODR_400HZ   (0x05) /* ODR = 400 Hz */
 
#define DATA_CTRL_ODR_800HZ   (0x06) /* ODR = 800 Hz */
 
#define DATA_CTRL_HPFRO   (0x30) /* high-pass filter roll-off freq */
 
#define DATA_CTRL_HPFRO_50HZ   (0x00) /* roll-off = 50 Hz */
 
#define DATA_CTRL_HPFRO_100HZ   (0x10) /* roll-off = 100 Hz */
 
#define DATA_CTRL_HPFRO_200HZ   (0x20) /* roll-off = 200 Hz */
 
#define DATA_CTRL_HPFRO_400HZ   (0x30) /* roll-off = 400 Hz */
 
#define TDT_H_THRESH_MSB   (0xFF) /* tap high threshold bits 1 to 8 */
 
#define TDT_H_THRESH_LSB   (0x01) /* tap high threshold bit 0 */
 
#define TDT_L_THRESH   (0x7F) /* tap high threshold bits 1 to 8 */
 
#define SELF_TEST_DISABLE   (0x00) /* end self test, return to normal mode */
 
#define SELF_TEST_ENABLE   (0xCA) /* start self test */
 

Functions

bool kxtf9_init (sensor_t *, int)
 Kionix KXTF9 accelerometer driver initialization. More...
 

#define CTRL_REG1_DRDYE   (0x20) /* data ready data output on int pin */

Referenced by kxtf9_event().

#define CTRL_REG1_GSEL   (0x18) /* g range select mask (2 bits */

Referenced by kxtf9_set_range().

#define CTRL_REG1_GSEL_2G   (0x00) /* range = +/- 2g */
#define CTRL_REG1_GSEL_4G   (0x08) /* range = +/- 4g */
#define CTRL_REG1_GSEL_8G   (0x10) /* range = +/- 8g */
#define CTRL_REG1_PC1   (0x80) /* mode: 0 = standby, 1 = full power */
#define CTRL_REG1_RES   (0x40) /* resolution: 0 = 8-bit, 1 = 12-bit */

Referenced by kxtf9_init().

#define CTRL_REG1_TDTE   (0x04) /* enables directional tap function */

Referenced by kxtf9_event().

#define CTRL_REG1_TPE   (0x01) /* enables tilt position function */

Referenced by kxtf9_event().

#define CTRL_REG1_WUFE   (0x02) /* enables wake up function */

Referenced by kxtf9_event().

#define CTRL_REG2_DOM   (0x08) /* down state mask */
#define CTRL_REG2_FDM   (0x02) /* face down state mask */
#define CTRL_REG2_FUM   (0x01) /* face up state mask */
#define CTRL_REG2_LEM   (0x20) /* left state mask */
#define CTRL_REG2_RIM   (0x10) /* right state mask */
#define CTRL_REG2_UPM   (0x04) /* up state mask */
#define CTRL_REG3_DCST   (0x10) /* initiates self-test function */
#define CTRL_REG3_OTDT   (0x0C) /* directional tap output data rate mask */
#define CTRL_REG3_OTDT_100HZ   (0x04) /* ODR = 100 Hz */
#define CTRL_REG3_OTDT_200HZ   (0x08) /* ODR = 200 Hz */
#define CTRL_REG3_OTDT_400HZ   (0x0C) /* ODR = 400 Hz */

Referenced by kxtf9_init().

#define CTRL_REG3_OTDT_50HZ   (0x00) /* ODR = 50 Hz */
#define CTRL_REG3_OTP   (0x60) /* tilt position output data rate mask */
#define CTRL_REG3_OTP_12_5HZ   (0x40) /* ODR = 12.5 Hz */
#define CTRL_REG3_OTP_1_6HZ   (0x00) /* ODR = 1.6 Hz */
#define CTRL_REG3_OTP_50HZ   (0x60) /* ODR = 50 Hz */
#define CTRL_REG3_OTP_6_3HZ   (0x20) /* ODR = 6.3 Hz */

Referenced by kxtf9_init().

#define CTRL_REG3_OWUF   (0x03) /* active mode output data rate mask */
#define CTRL_REG3_OWUF_100HZ   (0x02) /* ODR = 100 Hz */
#define CTRL_REG3_OWUF_200HZ   (0x03) /* ODR = 200 Hz */
#define CTRL_REG3_OWUF_25HZ   (0x00) /* ODR = 25 Hz */
#define CTRL_REG3_OWUF_50HZ   (0x01) /* ODR = 50 Hz */

Referenced by kxtf9_init().

#define CTRL_REG3_SRST   (0x80) /* software reset */

Referenced by kxtf9_init(), and kxtf9_set_state().

#define DATA_CTRL_HPFRO   (0x30) /* high-pass filter roll-off freq */
#define DATA_CTRL_HPFRO_100HZ   (0x10) /* roll-off = 100 Hz */
#define DATA_CTRL_HPFRO_200HZ   (0x20) /* roll-off = 200 Hz */
#define DATA_CTRL_HPFRO_400HZ   (0x30) /* roll-off = 400 Hz */
#define DATA_CTRL_HPFRO_50HZ   (0x00) /* roll-off = 50 Hz */
#define DATA_CTRL_ODR   (0x07) /* low-pass output data rate mask */

Referenced by kxtf9_set_bandwidth().

#define DATA_CTRL_ODR_100HZ   (0x03) /* ODR = 100 Hz */
#define DATA_CTRL_ODR_12_5HZ   (0x00) /* ODR = 12.5 Hz */
#define DATA_CTRL_ODR_200HZ   (0x04) /* ODR = 200 Hz */

Referenced by kxtf9_init().

#define DATA_CTRL_ODR_25HZ   (0x01) /* ODR = 25 Hz */
#define DATA_CTRL_ODR_400HZ   (0x05) /* ODR = 400 Hz */
#define DATA_CTRL_ODR_50HZ   (0x02) /* ODR = 50 Hz */
#define DATA_CTRL_ODR_800HZ   (0x06) /* ODR = 800 Hz */
#define INT_CTRL_REG1_IEA   (0x10) /* int output 0=active low, 1=active hi */

Referenced by kxtf9_event(), and kxtf9_init().

#define INT_CTRL_REG1_IEL   (0x08) /* int output latch disable */

Referenced by kxtf9_event(), and kxtf9_init().

#define INT_CTRL_REG1_IEN   (0x20) /* enable pin output */

Referenced by kxtf9_event(), and kxtf9_init().

#define INT_CTRL_REG1_IEU   (0x04) /* alternate unlatched response (WUF) */
#define INT_CTRL_REG2_XBW   (0x80) /* X-axis motion interrupt enable */
#define INT_CTRL_REG2_YBW   (0x40) /* Y-axis motion interrupt enable */
#define INT_CTRL_REG2_ZBW   (0x20) /* Z-axis motion interrupt enable */
#define INT_CTRL_REG3_TDOM   (0x08) /* down (neg. Y) tap int enable */

Referenced by kxtf9_set_tap().

#define INT_CTRL_REG3_TFDM   (0x02) /* face down (neg. Z) tap int enable */

Referenced by kxtf9_set_tap().

#define INT_CTRL_REG3_TFUM   (0x01) /* face up (pos. Z) tap int enable */

Referenced by kxtf9_set_tap().

#define INT_CTRL_REG3_TLEM   (0x20) /* left (neg. X) tap int enable */

Referenced by kxtf9_set_tap().

#define INT_CTRL_REG3_TRIM   (0x10) /* right (pos. X) tap int enable */

Referenced by kxtf9_set_tap().

#define INT_CTRL_REG3_TUPM   (0x04) /* up (pos. Y) tap int enable */

Referenced by kxtf9_set_tap().

#define INT_SRC_REG1_TDO   (0x08) /* down (neg. Y) tap detected */

Referenced by kxtf9_isr().

#define INT_SRC_REG1_TFD   (0x02) /* face down (neg. Z) tap detected */

Referenced by kxtf9_isr().

#define INT_SRC_REG1_TFU   (0x01) /* face up (pos. Z) tap detected */

Referenced by kxtf9_isr().

#define INT_SRC_REG1_TLE   (0x20) /* left (neg. X) tap detected */

Referenced by kxtf9_isr().

#define INT_SRC_REG1_TRI   (0x10) /* right (pos. X) tap detected */

Referenced by kxtf9_isr().

#define INT_SRC_REG1_TUP   (0x04) /* up (pos. Y) tap detected */

Referenced by kxtf9_isr().

#define INT_SRC_REG2_DRDY   (0x10) /* new data ready */

Referenced by kxtf9_isr().

#define INT_SRC_REG2_TD   (0x0C) /* directional tap detected (2 bits) */

Referenced by kxtf9_isr().

#define INT_SRC_REG2_TD_DOUBLE   (0x08) /* double tap */

Referenced by kxtf9_isr().

#define INT_SRC_REG2_TD_SINGLE   (0x04) /* single tap */

Referenced by kxtf9_isr().

#define INT_SRC_REG2_TPS   (0x01) /* tilt position change reported */

Referenced by kxtf9_isr().

#define INT_SRC_REG2_WUFS   (0x02) /* motion wake up reported */

Referenced by kxtf9_isr().

#define KXTF9_CTRL_REG1   (0x1B) /* control reg 1 */
#define KXTF9_CTRL_REG2   (0x1C) /* control reg 2 */
#define KXTF9_CTRL_REG3   (0x1D) /* control reg 3 */

Referenced by kxtf9_init(), and kxtf9_set_state().

#define KXTF9_DATA_CTRL_REG   (0x21) /* data control reg (b/w, data rate) */

Referenced by kxtf9_init(), and kxtf9_set_bandwidth().

#define KXTF9_DATA_RESOLUTION   (12) /* full-scale data resolution */

Referenced by kxtf9_init().

#define KXTF9_HYST_SET   (0x5F) /* tilt hysteresis value */
#define KXTF9_ID_VAL   (0x01) /* KXTF9 device ID */

Referenced by kxtf9_init().

#define KXTF9_INT_CTRL_REG1   (0x1E) /* interrupt control reg 1 */

Referenced by kxtf9_event(), and kxtf9_init().

#define KXTF9_INT_CTRL_REG2   (0x1F) /* interrupt control reg 2 */
#define KXTF9_INT_CTRL_REG3   (0x20) /* interrupt control reg 3 */

Referenced by kxtf9_set_tap().

#define KXTF9_INT_REL   (0x1A) /* interrupt release - read to clear */

Referenced by kxtf9_init().

#define KXTF9_INT_SRC_REG1   (0x15) /* interrupt source reg 1 */

Referenced by kxtf9_isr().

#define KXTF9_INT_SRC_REG2   (0x16) /* interrupt source reg 2 */
#define KXTF9_SELF_TEST   (0x3A) /* MEMS self test enable (write 0xCA) */
#define KXTF9_ST_RESP   (0x0C) /* self test response */
#define KXTF9_STATUS_REG   (0x18) /* status register */
#define KXTF9_TDT_H_THRESH   (0x2C) /* tap detect high threshold */
#define KXTF9_TDT_L_THRESH   (0x2D) /* tap detect low threshold */
#define KXTF9_TDT_LATENCY_TIMER   (0x30) /* tap detect latency time limit */
#define KXTF9_TDT_TAP_TIMER   (0x2E) /* tap detect timer, single tap */
#define KXTF9_TDT_TIMER   (0x2B) /* dbl tap detect - min intertap time */

Referenced by kxtf9_set_tap().

#define KXTF9_TDT_TOTAL_TIMER   (0x2F) /* dbl tap detect total time limit */
#define KXTF9_TDT_WINDOW_TIMER   (0x31) /* tap detect time window for entire tap */
#define KXTF9_TILT_ANGLE   (0x5C) /* tilt angle threshold */
#define KXTF9_TILT_POS_CUR   (0x10) /* current tilt position */

Referenced by kxtf9_isr().

#define KXTF9_TILT_POS_PRE   (0x11) /* previous tilt position */
#define KXTF9_TILT_TIMER   (0x28) /* tilt timer initial value */

Referenced by kxtf9_init().

#define KXTF9_TWI_ADDR   (0x0f)
#define KXTF9_WHO_AM_I   (0x0F) /* device ID */

Referenced by kxtf9_device_id(), and kxtf9_init().

#define KXTF9_WUF_THRESH   (0x5A) /* general motion threshold */
#define KXTF9_WUF_TIMER   (0x29) /* motion detect timer initial value */

Referenced by kxtf9_init().

#define KXTF9_XOUT_H   (0x07) /* accel normal data - X msb */
#define KXTF9_XOUT_HPF_H   (0x01) /* accel high pass data - X msb */
#define KXTF9_XOUT_HPF_L   (0x00) /* accel high pass data - X lsb */

KXTF9 Register Addresses.

#define KXTF9_XOUT_L   (0x06) /* accel normal data - X lsb */

Referenced by kxtf9_init().

#define KXTF9_YOUT_H   (0x09) /* accel normal data - Y msb */
#define KXTF9_YOUT_HPF_H   (0x03) /* accel high pass data - Y msb */
#define KXTF9_YOUT_HPF_L   (0x02) /* accel high pass data - Y lsb */
#define KXTF9_YOUT_L   (0x08) /* accel normal data - Y lsb */
#define KXTF9_ZOUT_H   (0x0B) /* accel normal data - Z msb */
#define KXTF9_ZOUT_HPF_H   (0x05) /* accel high pass data - Z msb */
#define KXTF9_ZOUT_HPF_L   (0x04) /* accel high pass data - Z lsb */
#define KXTF9_ZOUT_L   (0x0A) /* accel normal data - Z lsb */
#define KXTI9_ID_VAL   (0x04) /* KXTI9 device ID */

Referenced by kxtf9_init().

#define RESET_DELAY_MSEC   (5) /* ram reset polling interval */

Referenced by kxtf9_init(), and kxtf9_set_state().

#define SELF_TEST_DISABLE   (0x00) /* end self test, return to normal mode */
#define SELF_TEST_ENABLE   (0xCA) /* start self test */
#define START_DELAY_MSEC   (20) /* startup time (@200Hz sample) */

Referenced by kxtf9_init().

#define STATUS_INT   (0x10) /* interrupt has occurred */

Referenced by kxtf9_isr().

#define TAP_TDT_LATENCY_TIMER_DEFAULT   (0x28) /* 0.1 seconds */

Referenced by kxtf9_set_tap().

#define TAP_TDT_TAP_TIMER_MAX_DEFAULT   (0x14) /* 0.05 seconds */

Referenced by kxtf9_set_tap().

#define TAP_TDT_TAP_TIMER_MIN_DEFAULT   (0x02) /* 0.005 seconds */

Referenced by kxtf9_set_tap().

#define TAP_TDT_TIMER_DEFAULT   (0x78) /* 0.3 seconds */

Referenced by kxtf9_set_tap().

#define TAP_TDT_TOTAL_TIMER_DEFAULT   (0x24) /* 0.09 seconds */

Referenced by kxtf9_set_tap().

#define TAP_TDT_WINDOW_TIMER_DEFAULT   (0xA0) /* 0.4 seconds */

Referenced by kxtf9_set_tap().

#define TAP_THRESH_MAX_DEFAULT   (0xB6 << 1) /* 182 (shifted) */

Referenced by kxtf9_set_tap().

#define TAP_THRESH_MIN_DEFAULT   (0x1A) /* 26 */

Referenced by kxtf9_set_tap().

#define TAP_TIMER_HZ   (400) /* default tap timer frequency */

Referenced by kxtf9_set_tap().

#define TDT_H_THRESH_LSB   (0x01) /* tap high threshold bit 0 */
#define TDT_H_THRESH_MSB   (0xFF) /* tap high threshold bits 1 to 8 */
#define TDT_L_THRESH   (0x7F) /* tap high threshold bits 1 to 8 */

Referenced by kxtf9_set_tap().

#define TILT_POS_DO   (0x08) /* down (neg. Y) */
#define TILT_POS_FD   (0x02) /* face down (neg. Z) */
#define TILT_POS_FU   (0x01) /* face up (pos. Z) */

KXTF9 Register Bit Definitions.

#define TILT_POS_LE   (0x20) /* left (neg. X) */
#define TILT_POS_RI   (0x10) /* right (pos. X) */
#define TILT_POS_UP   (0x04) /* up (pos. Y) */
#define TILT_TIMER_INIT   (6) /* tilt timer value */

Referenced by kxtf9_init().

#define WUF_TIMER_INIT   (4) /* wake-up timer value */

Referenced by kxtf9_init().

bool kxtf9_init ( sensor_t sensor,
int  resvd 
)

Kionix KXTF9 accelerometer driver initialization.

This is the main initialization function for the KXTF9 device.

Parameters
sensorAddress of a sensor device descriptor.
resvdReserved value.
Returns
bool true if the call succeeds, else false is returned.