ST7565R display controller driver.
Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.
#include "st7565r.h"
Functions | |
void | st7565r_init (void) |
Initialize the LCD controller. More... | |
static void | st7565r_interface_init (void) |
Initialize the hardware interface. More... | |
|
static |
Initialize the hardware interface.
Depending on what interface used for interfacing the LCD controller this function will initialize the necessary hardware.
References usart_spi_device::id, spi_device::id, spi_master_init(), spi_master_setup_device(), SPI_MODE_3, ST7565R_CLOCK_SPEED, ST7565R_CS_PIN, ST7565R_USART_SPI, usart_spi_init(), and usart_spi_setup_device().
Referenced by st7565r_init().