Memory API definition.
#include <isp.h>
Data Fields | |
void(* | fnct_read )(void *dst, isp_addr_t src, uint16_t nbytes) |
Function to read memory. More... | |
void(* | fnct_write )(isp_addr_t dst, const void *src, uint16_t nbytes) |
Function to write memory. More... | |
uint32_t | size |
Size of the memory (unit Byte) More... | |
void(* isp_mem_t::fnct_read)(void *dst, isp_addr_t src, uint16_t nbytes) |
Function to read memory.
Referenced by udi_dfu_atmel_blankcheck(), udi_dfu_atmel_mem_check(), udi_dfu_atmel_mem_read(), and udi_dfu_atmel_read().
void(* isp_mem_t::fnct_write)(isp_addr_t dst, const void *src, uint16_t nbytes) |
Function to write memory.
Referenced by udi_dfu_atmel_mem_write(), and udi_dfu_atmel_program().
uint32_t isp_mem_t::size |
Size of the memory (unit Byte)
Referenced by udi_dfu_atmel_mem_getaddr(), and udi_dfu_atmel_select_memory().