Microchip® Advanced Software Framework

•All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Compiler abstraction layer and code utilities

Compiler abstraction layer and code utilities for 32-bit AVR.

This module provides various abstraction layers and utilities to make code compatible between different compilers.

Modules

 Preprocessor - Macro Repeat
 
 Preprocessor - Stringize
 
 Preprocessor - Token Paste
 
 Status Codes
 

Macros

#define barrier()   asm volatile("" ::: "memory")
 Memory barrier. More...
 
#define COMPILER_ALIGNED(a)   __attribute__((__aligned__(a)))
 Set aligned boundary. More...
 
#define COMPILER_PACK_RESET()   COMPILER_PRAGMA(pack())
 Set default alignment for subsequent struct and union definitions. More...
 
#define COMPILER_PACK_SET(alignment)   COMPILER_PRAGMA(pack(alignment))
 Set maximum alignment for subsequent struct and union definitions to alignment. More...
 
#define COMPILER_PRAGMA(arg)   _Pragma(#arg)
 Emit the compiler pragma arg. More...
 
#define COMPILER_WORD_ALIGNED   __attribute__((__aligned__(4)))
 Set word-aligned boundary. More...
 
#define Get_system_register(reg)   sysreg_read(reg)
 
#define Set_system_register(reg, val)   sysreg_write(reg, val)
 
#define sysreg_write(reg, val)   __builtin_mtsr(reg, val)
 Set value of system register. More...
 
#define UNUSED(v)   (void)(v)
 Marking v as a unused parameter or value. More...
 
#define unused(v)   do { (void)(v); } while(0)
 Marking v as a unused parameter or value. More...
 

System Register Access

#define sysreg_read(reg)   __builtin_mfsr(reg)
 Get value of system register. More...
 

Tag functions as deprecated

Tagging a function as deprecated will produce a warning when and only when the function is called.

Usage is to add the DEPRECATED symbol before the function definition. E.g.: DEPRECATED uint8_t some_deprecated_function (void) { ... }

Note
Only supported by GCC 3.1 and above, no IAR support
#define __DEPRECATED__   __attribute__((__deprecated__))
 

#define __DEPRECATED__   __attribute__((__deprecated__))
#define barrier ( )    asm volatile("" ::: "memory")

Memory barrier.

Referenced by cpu_irq_restore().

#define COMPILER_ALIGNED (   a)    __attribute__((__aligned__(a)))

Set aligned boundary.

Referenced by stream_mem_to_mem().

#define COMPILER_PACK_RESET ( )    COMPILER_PRAGMA(pack())

Set default alignment for subsequent struct and union definitions.

#define COMPILER_PACK_SET (   alignment)    COMPILER_PRAGMA(pack(alignment))

Set maximum alignment for subsequent struct and union definitions to alignment.

#define COMPILER_PRAGMA (   arg)    _Pragma(#arg)

Emit the compiler pragma arg.

Parameters
argThe pragma directive as it would appear after #pragma (i.e. not stringified).
#define COMPILER_WORD_ALIGNED   __attribute__((__aligned__(4)))

Set word-aligned boundary.

#define Get_system_register (   reg)    sysreg_read(reg)
#define Set_system_register (   reg,
  val 
)    sysreg_write(reg, val)
#define sysreg_read (   reg)    __builtin_mfsr(reg)

Get value of system register.

Parameters
regAddress of the system register of which to get the value.
Returns
Value of system register reg.

Referenced by cpu_irq_save(), twi_master_init(), and twi_slave_init().

#define sysreg_write (   reg,
  val 
)    __builtin_mtsr(reg, val)

Set value of system register.

Parameters
regAddress of the system register of which to set the value.
valValue to set the system register reg to.
#define UNUSED (   v)    (void)(v)

Marking v as a unused parameter or value.

#define unused (   v)    do { (void)(v); } while(0)

Marking v as a unused parameter or value.