Macros | |
#define | CONST_SCALE (ONE << CONST_BITS) |
#define | DESCALE(x, n) RIGHT_SHIFT((x) + (ONE << ((n)-1)), n) |
#define | FIX(x) ((INT32) ((x) * CONST_SCALE + 0.5)) |
#define | IDCT_range_limit(cinfo) ((cinfo)->sample_range_limit + CENTERJSAMPLE) |
#define | IFAST_SCALE_BITS 13 /* fractional bits in scale factors */ |
#define | MULTIPLY16C16(var, const) ((var) * (const)) |
#define | MULTIPLY16V16(var1, var2) ((var1) * (var2)) |
#define | ONE ((INT32) 1) |
#define | RANGE_MASK (MAXJSAMPLE * 4 + 3) /* 2 bits wider than legal samples */ |
Typedefs | |
typedef INT32 | DCTELEM |
typedef FAST_FLOAT | FLOAT_MULT_TYPE |
typedef INT32 | IFAST_MULT_TYPE |
typedef MULTIPLIER | ISLOW_MULT_TYPE |
Functions | |
EXTERN (void) jpeg_fdct_islow JPP((DCTELEM *data)) | |
typedef | JMETHOD (void, forward_DCT_method_ptr,(DCTELEM *data)) |
typedef | JMETHOD (void, float_DCT_method_ptr,(FAST_FLOAT *data)) |
Variables | |
jpeg_component_info JCOEFPTR | coef_block |
jpeg_component_info * | compptr |
jpeg_component_info JCOEFPTR JSAMPARRAY | output_buf |
jpeg_component_info JCOEFPTR JSAMPARRAY JDIMENSION | output_col |
#define CONST_SCALE (ONE << CONST_BITS) |
#define DESCALE | ( | x, | |
n | |||
) | RIGHT_SHIFT((x) + (ONE << ((n)-1)), n) |
#define FIX | ( | x | ) | ((INT32) ((x) * CONST_SCALE + 0.5)) |
#define IDCT_range_limit | ( | cinfo | ) | ((cinfo)->sample_range_limit + CENTERJSAMPLE) |
#define IFAST_SCALE_BITS 13 /* fractional bits in scale factors */ |
#define MULTIPLY16C16 | ( | var, | |
const | |||
) | ((var) * (const)) |
#define MULTIPLY16V16 | ( | var1, | |
var2 | |||
) | ((var1) * (var2)) |
#define ONE ((INT32) 1) |
#define RANGE_MASK (MAXJSAMPLE * 4 + 3) /* 2 bits wider than legal samples */ |
typedef FAST_FLOAT FLOAT_MULT_TYPE |
typedef INT32 IFAST_MULT_TYPE |
typedef MULTIPLIER ISLOW_MULT_TYPE |
EXTERN | ( | void | ) |
typedef JMETHOD | ( | void | , |
float_DCT_method_ptr | , | ||
(FAST_FLOAT *data) | |||
) |
jpeg_component_info JCOEFPTR coef_block |
jpeg_component_info * compptr |
jpeg_component_info JCOEFPTR JSAMPARRAY output_buf |
jpeg_component_info JCOEFPTR JSAMPARRAY JDIMENSION output_col |