Macros | |
#define | JCONFIG_INCLUDED /* so that jpeglib.h doesn't do it again */ |
#define | JFREAD(file, buf, sizeofbuf) ((size_t) fread((void *) (buf), (size_t) 1, (size_t) (sizeofbuf), (file))) |
#define | JFWRITE(file, buf, sizeofbuf) ((size_t) fwrite((const void *) (buf), (size_t) 1, (size_t) (sizeofbuf), (file))) |
#define | MEMCOPY(dest, src, size) memcpy((void *)(dest), (const void *)(src), (size_t)(size)) |
#define | MEMZERO(target, size) memset((void *)(target), 0, (size_t)(size)) |
#define | SIZEOF(object) ((size_t) sizeof(object)) |
#define JCONFIG_INCLUDED /* so that jpeglib.h doesn't do it again */ |
#define JFREAD | ( | file, | |
buf, | |||
sizeofbuf | |||
) | ((size_t) fread((void *) (buf), (size_t) 1, (size_t) (sizeofbuf), (file))) |
#define JFWRITE | ( | file, | |
buf, | |||
sizeofbuf | |||
) | ((size_t) fwrite((const void *) (buf), (size_t) 1, (size_t) (sizeofbuf), (file))) |
#define MEMCOPY | ( | dest, | |
src, | |||
size | |||
) | memcpy((void *)(dest), (const void *)(src), (size_t)(size)) |
#define MEMZERO | ( | target, | |
size | |||
) | memset((void *)(target), 0, (size_t)(size)) |
Referenced by jpeg_stdio_src().