Microchip® Advanced Software Framework

jmemsys.h File Reference

Data Structures

struct  backing_store_struct
 

Macros

#define MAX_ALLOC_CHUNK   1000000000L
 
#define TEMP_NAME_LENGTH   64 /* max length of a temporary file's name */
 

Typedefs

typedef struct backing_store_struct backing_store_info
 
typedef struct
backing_store_struct
backing_store_ptr
 

Functions

 EXTERN (void *) jpeg_get_small JPP((j_common_ptr cinfo
 
 EXTERN (void) jpeg_free_small JPP((j_common_ptr cinfo
 
 EXTERN (void FAR *) jpeg_get_large JPP((j_common_ptr cinfo
 
 EXTERN (long) jpeg_mem_available JPP((j_common_ptr cinfo
 

Variables

long long long already_allocated
 
backing_store_ptr info
 
long long max_bytes_needed
 
long min_bytes_needed
 
void * object
 
size_t sizeofobject
 
backing_store_ptr long total_bytes_needed
 

#define MAX_ALLOC_CHUNK   1000000000L
#define TEMP_NAME_LENGTH   64 /* max length of a temporary file's name */

EXTERN ( void *  )
EXTERN ( void  )
EXTERN ( void FAR )
EXTERN ( long  )

long long long already_allocated
long long max_bytes_needed

Referenced by jpeg_mem_available().

long min_bytes_needed
void FAR * object
void FAR size_t sizeofobject
backing_store_ptr long total_bytes_needed