#include <jpegint.h>
Public Member Functions | |
JMETHOD (int, consume_input,(j_decompress_ptr cinfo)) | |
JMETHOD (void, reset_input_controller,(j_decompress_ptr cinfo)) | |
JMETHOD (void, start_input_pass,(j_decompress_ptr cinfo)) | |
JMETHOD (void, finish_input_pass,(j_decompress_ptr cinfo)) | |
Data Fields | |
boolean | eoi_reached |
boolean | has_multiple_scans |
jpeg_input_controller::JMETHOD | ( | int | , |
consume_input | , | ||
(j_decompress_ptr cinfo) | |||
) |
jpeg_input_controller::JMETHOD | ( | void | , |
reset_input_controller | , | ||
(j_decompress_ptr cinfo) | |||
) |
jpeg_input_controller::JMETHOD | ( | void | , |
start_input_pass | , | ||
(j_decompress_ptr cinfo) | |||
) |
jpeg_input_controller::JMETHOD | ( | void | , |
finish_input_pass | , | ||
(j_decompress_ptr cinfo) | |||
) |
boolean jpeg_input_controller::eoi_reached |
boolean jpeg_input_controller::has_multiple_scans |