|
#define | CONTROL_CRC16 0x10 |
|
#define | CONTROL_DATA_PID 0x02 |
|
#define | CONTROL_DATA_TOGGLE 0x01 |
|
#define | CONTROL_GOOD 0x00 |
|
#define | CONTROL_NO_DEVICE 0x40 |
|
#define | CONTROL_PID 0x04 |
|
#define | CONTROL_STALL 0x20 |
|
#define | CONTROL_TIMEOUT 0x08 |
|
#define | Get_altset_nb(s_interface) (interface_supported[(s_interface)].altset_nb) |
| Number of alternate settings associated with a supported interface. More...
|
|
#define | Get_class(s_interface) (interface_supported[(s_interface)].uclass) |
| USB class associated with the supported interface. More...
|
|
#define | Get_ep_nbr(s_interface, n_ep) (Host_get_pipe_endpoint_number(Get_ep_pipe(s_interface, n_ep))) |
| Endpoint number associated with the supported interface. More...
|
|
#define | Get_ep_pipe(s_interface, n_ep) (interface_supported[(s_interface)].ep_pipe[(n_ep)]) |
| Endpoint pipe associated with the supported interface. More...
|
|
#define | Get_ep_type(s_interface, n_ep) (Host_get_pipe_type(Get_ep_pipe(s_interface, n_ep))) |
| Endpoint type associated with the supported interface. More...
|
|
#define | Get_interface_number(s_interface) (interface_supported[(s_interface)].interface_nb) |
| Number of interfaces associated with a supported interface. More...
|
|
#define | Get_maxpower() (maxpower) |
| Maximal power consumption of the connected device (unit is 2 mA) More...
|
|
#define | Get_nb_ep(s_interface) (interface_supported[(s_interface)].nb_ep) |
| Number of endpoints associated with a supported interface. More...
|
|
#define | Get_nb_supported_interface() (nb_interface_supported) |
| Number of supported interfaces in the connected device. More...
|
|
#define | Get_PID() (device_PID) |
| PID of the connected device. More...
|
|
#define | Get_pipe_token(ep_addr) ((Get_desc_ep_dir(ep_addr)) ? TOKEN_IN : TOKEN_OUT) |
| Extract token information from endpoint address. More...
|
|
#define | Get_protocol(s_interface) (interface_supported[(s_interface)].protocol) |
| USB protocol associated with the supported interface. More...
|
|
#define | Get_subclass(s_interface) (interface_supported[(s_interface)].subclass) |
| USB subclass associated with the supported interface. More...
|
|
#define | Get_VID() (device_VID) |
| VID of the connected device. More...
|
|
#define | host_clear_endpoint_feature(ep) |
| Send a "clear endpoint feature" request. More...
|
|
#define | host_get_configuration() |
| Send a "get configuration" request. More...
|
|
#define | host_get_configuration_descriptor(cfg_ix) |
| Send a "get device configuration descriptor" request The configuration descriptor received is stored in the data_stage array. More...
|
|
#define | host_get_device_descriptor() |
| Send a "get device descriptor" request The descriptor received is stored in the data_stage array. More...
|
|
#define | host_get_device_descriptor_incomplete() |
| Send an incomplete "get device descriptor" request The descriptor received is stored in the data_stage array. More...
|
|
#define | host_ms_get_max_lun() |
| Send the mass-storage specific request "get max LUN". More...
|
|
#define | host_set_address(addr) |
| Send a "set address" request. More...
|
|
#define | host_set_configuration(cfg_nb) |
| Send a "set configuration" request. More...
|
|
#define | host_set_feature_remote_wakeup() |
| Send a "set feature" "device remote wake-up". More...
|
|
#define | host_set_interface(interface_nb, alt_setting) |
| Send a "set interface" request to specify an alternate setting for an interface. More...
|
|
#define | Is_device_self_powered() (Tst_bits(bmattributes, SELF_POWERED_MASK)) |
| true if the connected device is self-powered More...
|
|
#define | Is_device_supports_remote_wakeup() (Tst_bits(bmattributes, REMOTE_WAKEUP_MASK)) |
| true if the connected device supports remote wake-up More...
|
|
#define | Is_ep_in(s_interface, n_ep) (Host_get_pipe_token(Get_ep_pipe(s_interface, n_ep)) == TOKEN_IN) |
| true if the endpoint direction associated with the supported interface is IN More...
|
|
#define | OFFSET_DESCRIPTOR_LENGTH 0 |
| Offsets common to all descriptor types. More...
|
|
#define | OFFSET_FIELD_ALT 3 |
|
#define | OFFSET_FIELD_BMATTRIBUTES 7 |
|
#define | OFFSET_FIELD_CLASS 5 |
|
#define | OFFSET_FIELD_CONFIGURATION_NB 5 |
|
#define | OFFSET_FIELD_DESCRIPTOR_TYPE 1 |
|
#define | OFFSET_FIELD_EP_ADDR 2 |
| Offsets in endpoint descriptors. More...
|
|
#define | OFFSET_FIELD_EP_INTERVAL 6 |
|
#define | OFFSET_FIELD_EP_SIZE 4 |
|
#define | OFFSET_FIELD_EP_TYPE 3 |
|
#define | OFFSET_FIELD_INTERFACE_NB 2 |
| Offsets in interface descriptors. More...
|
|
#define | OFFSET_FIELD_MAXPACKETSIZE 7 |
| Offsets in device descriptors. More...
|
|
#define | OFFSET_FIELD_MAXPOWER 8 |
|
#define | OFFSET_FIELD_NB_CONFIGURATION 17 |
|
#define | OFFSET_FIELD_NB_INTERFACE 4 |
|
#define | OFFSET_FIELD_NB_OF_EP 4 |
|
#define | OFFSET_FIELD_PID 10 |
|
#define | OFFSET_FIELD_PROTOCOL 7 |
|
#define | OFFSET_FIELD_SUB_CLASS 6 |
|
#define | OFFSET_FIELD_TOTAL_LENGTH 2 |
| Offsets in configuration descriptors. More...
|
|
#define | OFFSET_FIELD_VID 8 |
|
#define | REMOTE_WAKEUP_BIT 5 |
|
#define | REMOTE_WAKEUP_MASK (1 << REMOTE_WAKEUP_BIT) |
|
#define | SELF_POWERED_BIT 6 |
|
#define | SELF_POWERED_MASK (1 << SELF_POWERED_BIT) |
|