Microchip® Advanced Software Framework

conf_clock.h File Reference

Atmel Development Board Clock Configuration (ASF)

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

#include "board.h"

Macros

#define F_CPU   (CP_CPU_SPEED)
 MCU Clock Frequency (Hertz) More...
 
System Clock Frequencies
#define CP_CPU_SPEED   (60000000)
 The CPU speed @ 60MHz. More...
 
#define CP_PBA_SPEED   (15000000)
 The PBA speed @ 15MHz. More...
 

#define CP_CPU_SPEED   (60000000)

The CPU speed @ 60MHz.

#define CP_PBA_SPEED   (15000000)