Macros | |
#define | SDRAM ((void *)AVR32_EBI_CS1_0_ADDRESS) |
Pointer to SDRAM. More... | |
#define | SDRAM_SIZE |
SDRAM size. More... | |
Functions | |
void | sdram_enter_self_refresh (void) |
Set the SDRAM in self refresh mode. The SELF REFRESH command can be used to retain data in the SDRAM, even if the rest of the system is powered down. When in the self refresh mode, the SDRAM retains data without external clocking. More... | |
void | sdram_exit_self_refresh (void) |
Exit from the SDRAM self refresh mode, inhibits self refresh mode. More... | |
void | sdramc_init (unsigned long hsb_hz) |
Initializes the AVR32 SDRAM Controller and the connected SDRAM(s). More... | |