Option structure for SPI channels.
#include <spi.h>
Data Fields | |
uint32_t | baudrate |
Preferred baudrate for the SPI. More... | |
uint8_t | bits |
Number of bits in each character (8 to 16). More... | |
uint8_t | modfdis |
Disables the mode fault detection. More... | |
uint8_t | reg |
The SPI channel to set up. More... | |
uint8_t | spck_delay |
Delay before first clock pulse after selecting slave (in PBA clock periods). More... | |
uint8_t | spi_mode |
Which SPI mode to use when transmitting. More... | |
uint8_t | stay_act |
Sets this chip to stay active after last transfer to it. More... | |
uint8_t | trans_delay |
Delay between each transfer/character (in PBA clock periods). More... | |
uint32_t spi_options_t::baudrate |
Preferred baudrate for the SPI.
Referenced by sd_mmc_spi_internal_init(), and spi_setupChipReg().
uint8_t spi_options_t::bits |
Number of bits in each character (8 to 16).
Referenced by spi_setupChipReg().
uint8_t spi_options_t::modfdis |
Disables the mode fault detection.
With this bit cleared, the SPI master mode will disable itself if another master tries to address it.
Referenced by spi_initMaster().
uint8_t spi_options_t::reg |
The SPI channel to set up.
Referenced by at45dbx_init(), prv_at45dbx_resources_init(), prv_sd_mmc_resources_init(), prvMMI_Init(), and spi_setupChipReg().
uint8_t spi_options_t::spck_delay |
Delay before first clock pulse after selecting slave (in PBA clock periods).
Referenced by spi_setupChipReg().
uint8_t spi_options_t::spi_mode |
Which SPI mode to use when transmitting.
Referenced by spi_setupChipReg().
uint8_t spi_options_t::stay_act |
Sets this chip to stay active after last transfer to it.
Referenced by spi_setupChipReg().
uint8_t spi_options_t::trans_delay |
Delay between each transfer/character (in PBA clock periods).
Referenced by spi_setupChipReg().