#include "compiler.h"
Functions | |
bool | b_joystick_get_value (char *buf) |
Get the current joystick state. More... | |
bool b_joystick_get_value | ( | char * | buf | ) |
Get the current joystick state.
buf | char buffer in which the joystick state is stored. |
References acpc_js_events, Clr_bits, is_joystick_down(), is_joystick_left(), is_joystick_pressed(), is_joystick_right(), is_joystick_up(), JS_EVENT_DOWN, JS_EVENT_LEFT, JS_EVENT_PUSH, JS_EVENT_RIGHT, JS_EVENT_UP, Set_bits, and x_joystick.
Referenced by device_full_custom_task().