Functions | |
void | mmi_task (void) |
Entry point of the MMI task management. More... | |
void | mmi_task_init (uint32_t fcpu, uint32_t fpba) |
This function initializes the hardware/software resources required for the MMI task. More... | |
void mmi_task | ( | void | ) |
Entry point of the MMI task management.
References avr32_logo, BLACK, BLUE, pm_freq_param_t::cpu_f, cpu_is_timeout(), cpu_ms_2_cy(), cpu_set_timeout(), display_box(), display_perf(), et024006_DrawFilledRect(), et024006_PrintString(), et024006_PutPixmap(), FONT6x8, FONT8x8, Is_usb_vbus_high, Is_usb_vbus_low, MMI_MASS_STORAGE, MMI_MASS_STORAGE_START, mmi_ms_display(), mmi_state, MMI_TOP_MENU, MMI_TOP_MENU_START, ms_cnt_read, ms_cnt_screen, ms_cnt_write, ms_key_logo, MS_N_PROGRESS_BAR, ms_old_cnt_read, ms_old_cnt_write, ms_progress_bar_level, ms_progress_bar_type, perf_read, perf_write, pm_freq_param, RED, SD_MMC_SECTOR_SIZE, TIMER_MS_PROGRESS_BAR_CLEAR, TIMER_MS_PROGRESS_BAR_UPDATE, and WHITE.
Referenced by main().
void mmi_task_init | ( | uint32_t | fcpu, |
uint32_t | fpba | ||
) |
This function initializes the hardware/software resources required for the MMI task.
References BLACK, et024006_DrawFilledRect(), ET024006_HEIGHT, et024006_Init(), ET024006_WIDTH, ET024006DHU_BL_PIN, gpio_set_gpio_pin(), mmi_state, and MMI_TOP_MENU_START.
Referenced by main().