Input and output parameters when initializing PM clocks using pm_configure_clocks().
#include <pm.h>
Data Fields | |
unsigned long | cpu_f |
CPU frequency (input/output argument). More... | |
unsigned long | osc0_f |
Oscillator 0's external crystal(or external clock) frequency (board dependant) (input argument). More... | |
unsigned long | osc0_startup |
Oscillator 0's external crystal(or external clock) startup time: AVR32_PM_OSCCTRL0_STARTUP_x_RCOSC (input argument). More... | |
unsigned long | pba_f |
PBA frequency (input/output argument). More... | |
unsigned long pm_freq_param_t::cpu_f |
CPU frequency (input/output argument).
Referenced by main(), mmi_task(), pm_configure_clocks(), and sd_mmc_mci_resources_init().
unsigned long pm_freq_param_t::osc0_f |
Oscillator 0's external crystal(or external clock) frequency (board dependant) (input argument).
Referenced by pm_configure_clocks().
unsigned long pm_freq_param_t::osc0_startup |
Oscillator 0's external crystal(or external clock) startup time: AVR32_PM_OSCCTRL0_STARTUP_x_RCOSC (input argument).
Referenced by pm_configure_clocks().
unsigned long pm_freq_param_t::pba_f |
PBA frequency (input/output argument).
Referenced by at45dbx_resources_init(), main(), pm_configure_clocks(), and sd_mmc_mci_resources_init().