Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
File List
Here is a list of all files with brief descriptions:
o*adcifb.cADCIFB Software driver interface for AVR32 UC3
o*adcifb.hADCIFB Software driver interface for AVR32 UC3
o*board.hStandard board header file
o*compiler.hCommonly used includes, types and macros
o*conf_board.hBoard configuration
o*conf_clock.hClock system configuration
o*cycle_counter.h
o*dfll.cChip-specific DFLL implementation
o*dfll.hDFLL management
o*uc3l/dfll.hChip-specific DFLL definitions
o*flashcdw.cFLASHCDW driver for AVR32 UC3
o*flashcdw.hFLASHCDW driver for AVR32 UC3
o*genclk.hGeneric clock management
o*uc3l/genclk.hChip-specific generic clock management
o*gpio.c
o*gpio.h
o*init.cUC3-L0-Xplained board initialization
o*interrupt.hGlobal interrupt management for 8- and 32-bit AVR
o*interrupt_avr32.hGlobal interrupt management for 32-bit AVR
o*led.c
o*led.h
o*mrepeat.h
o*osc.cChip-specific oscillator management functions
o*osc.hOscillator management
o*uc3l/osc.hChip-specific oscillator management functions
o*parts.hAtmel part identification macros
o*pdca.c
o*pdca.h
o*pm_uc3l.c
o*pm_uc3l.h
o*power_clocks_lib.c
o*power_clocks_lib.h
o*preprocessor.h
o*print_funcs.c
o*print_funcs.h
o*pwma.cBasic Pulse Width Modulation Controller (PWMA) driver
o*pwma.hBasic Pulse Width Modulation Controller (PWMA) driver
o*QDebug_at32uc3l.cThis file contains the QDebug public API that can be used to transfer data from a Touch Device to QTouch Studio using the QT600 USB Bridge
o*QDebug_at32uc3l.hThis file contains the QDebug public API that can be used to transfer data from a Touch Device to QTouch Studio using the QT600 USB Bridge
o*QDebugSettings.hTouch library debug interface configuration
o*QDebugTransport.c
o*QDebugTransport.h
o*scif_uc3l.c
o*scif_uc3l.h
o*SERIAL.cThis file contains the Serial interface API used by QDebug component to transfer data over USART Serial interface
o*SERIAL.hThis file contains the Serial interface API used by QDebug component to transfer data over USART Serial interface
o*sleep.hSleep mode access
o*status_codes.hStatus code definitions
o*stringz.h
o*sysclk.cChip-specific system clock management functions
o*sysclk.hSystem clock management
o*uc3l/sysclk.hChip-specific system clock management functions
o*tc.c
o*tc.h
o*touch.cUC3-L0 Xplained demo touch handler
o*touch_api_at32uc3l.hThis file contains the AT32UC3L QTouch Libary API interface for QMatrix, QTouch and Autonomous Touch method using the Capacitive Touch (CAT) module
o*touch_config_at32uc3l.hTouch library configuration
o*tpaste.h
o*trampoline_uc3.h
o*uc3-l0_xplained_demo.cUC3-L0 Xplained demo application that reads the board temperature sensor and changes the color of the board RGB LED based on touch input
o*uc3-l0_xplained_demo.hUC3-L0 Xplained demonstration application
o*uc3_l0_xplained.h
o*uc3d_defines_fix.hMissing Toolchain Definition for UC3 D header files
o*uc3l3_l4_defines_fix.hMissing Toolchain Definition for UC3 L3 and UC3 L4 header files
o*usart.c
\*usart.h