UC3-L0 Xplained demo application that reads the board temperature sensor and changes the color of the board RGB LED based on touch input.
Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.
#include "compiler.h"
#include "board.h"
#include "gpio.h"
#include "sysclk.h"
#include "scif_uc3l.h"
#include "power_clocks_lib.h"
#include "pm_uc3l.h"
#include "flashcdw.h"
#include "adcifb.h"
#include "pwma.h"
#include "print_funcs.h"
#include "usart.h"
#include "uc3-l0_xplained_demo.h"
Functions | |
static void | init_adc (void) |
Initialize ADC driver to read the board temperature sensor. More... | |
static void | init_pwm (void) |
Initializes the PWM subsystem ready to generate the RGB LED PWM waves. More... | |
static void | init_usart (void) |
Initializes the USART. More... | |
int | main (void) |
Application main loop. More... | |
|
static |
Initialize ADC driver to read the board temperature sensor.
Initializes the board's ADC driver module and configures the ADC channel connected to the onboard NTC temperature sensor ready for conversions.
References ADC_TEMPERATURE_CHANNEL, ADC_TEMPERATURE_FUNCTION, ADC_TEMPERATURE_PIN, adcifb_channels_enable(), adcifb_configure(), adcifb_configure_trigger(), gpio_enable_module_pin(), adcifb_opt_t::resolution, and sysclk_enable_peripheral_clock().
Referenced by main().
|
static |
Initializes the PWM subsystem ready to generate the RGB LED PWM waves.
Initializes the on-chip PWM module and configures the RGB LED PWM outputs so the the brightness of the three individual channels can be adjusted.
References scif_gclk_opt_t::clock_source, EXAMPLE_PWMA_FREQUENCY, EXAMPLE_PWMA_GCLK_FREQUENCY, gpio_enable_module_pin(), LED_BLUE_PWMA, LED_GREEN_PWMA, LED_PWMA_FUNCTION, LED_RED_PWMA, PWM_CHANNEL_BLUE, PWM_CHANNEL_GREEN, PWM_CHANNEL_RED, pwma_config_enable(), pwma_set_channels_value(), SCIF_GCCTRL_CPUCLOCK, scif_start_gclk(), and sysclk_enable_peripheral_clock().
Referenced by main().
|
static |
Initializes the USART.
Initializes the board USART ready for serial data to be transmitted and received.
References usart_options_t::baudrate, sysclk_enable_peripheral_clock(), sysclk_get_pba_hz(), USART, USART_1_STOPBIT, usart_init_rs232(), USART_NO_PARITY, and USART_NORMAL_CHMODE.
Referenced by main().
int main | ( | void | ) |
Application main loop.
References adcifb_get_last_data(), adcifb_is_drdy(), adcifb_is_ready(), adcifb_start_conversion_sequence(), board_init(), init_adc(), init_pwm(), init_touch(), init_usart(), sysclk_enable_peripheral_clock(), sysclk_init(), touch_handler(), USART, usart_tx_empty(), and usart_write_char().